目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 454 - Buffers with Stainless Steel-Retaining washer
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN 454
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/vibration_shock_absorption_mounts/gn454/gn454.prj},{NB=Anschlagpuffer GN 454-35-16-8,4-70},{PARTNUMBER=GN 454-35-16-8,4-70},{ITEMID=454-35-16-8.4-70},{D1=35},{H=16},{D2=8,4},{D2X=8.4},{D3=14.0},{S=2.0},{FED=599},{BB=2395},{FW=4.0},{X=25},{HTVIS=hart},{WEIGHT=0.02300},{CTN=4016996050},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
[mm]
D3
[mm]
S
[mm]
FED
Spring rate ≈
[N/mm]
BB
max. load
[N]
FW
max. travel ≈
ⁿ/ₐ
HTVIS
Hardness
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buffer GN 454-16-8-4,3-40
GN 454-16-8-4,3-40
16
8
4,3
8.0
1.0
75
150
2.0
weich
0.00240
4016996050
YES
Buffer GN 454-16-8-4,3-55
GN 454-16-8-4,3-55
16
8
4,3
8.0
1.0
140
280
2.0
mittel
0.00200
4016996050
YES
Buffer GN 454-16-8-4,3-70
GN 454-16-8-4,3-70
16
8
4,3
8.0
1.0
223
445
2.0
hart
0.00100
4016996050
YES
Buffer GN 454-20-10-5,3-4...
GN 454-20-10-5,3-40
20
10
5,3
9.5
1.2
89
223
2.5
weich
0.00370
4016996050
YES
Buffer GN 454-20-10-5,3-5...
GN 454-20-10-5,3-55
20
10
5,3
9.5
1.2
148
370
2.5
mittel
0.00390
4016996050
YES
Buffer GN 454-20-10-5,3-7...
GN 454-20-10-5,3-70
20
10
5,3
9.5
1.2
240
600
2.5
hart
0.00380
4016996050
YES
Buffer GN 454-25-12-6,4-4...
GN 454-25-12-6,4-40
25
12
6,4
11.0
1.6
113
340
3.0
weich
0.00750
4016996050
YES
Buffer GN 454-25-12-6,4-5...
GN 454-25-12-6,4-55
25
12
6,4
11.0
1.6
210
630
3.0
mittel
0.00770
4016996050
YES
Buffer GN 454-25-12-6,4-7...
GN 454-25-12-6,4-70
25
12
6,4
11.0
1.6
317
950
3.0
hart
0.00790
4016996050
YES
Buffer GN 454-35-16-8,4-4...
GN 454-35-16-8,4-40
35
16
8,4
14.0
2.0
175
700
4.0
weich
0.02000
4016996050
YES
Buffer GN 454-35-16-8,4-5...
GN 454-35-16-8,4-55
35
16
8,4
14.0
2.0
345
1380
4.0
mittel
0.01950
4016996050
YES
Buffer GN 454-35-16-8,4-7...
GN 454-35-16-8,4-70
35
16
8,4
14.0
2.0
599
2395
4.0
hart
0.02300
4016996050
YES
Buffer GN 454-42-20-8,4-4...
GN 454-42-20-8,4-40
42
20
8,4
14.0
2.0
220
1100
5.0
weich
0.03050
4016996050
YES
Buffer GN 454-42-20-8,4-5...
GN 454-42-20-8,4-55
42
20
8,4
14.0
2.0
360
1800
5.0
mittel
0.03050
4016996050
YES
Buffer GN 454-42-20-8,4-7...
GN 454-42-20-8,4-70
42
20
8,4
14.0
2.0
668
3340
5.0
hart
0.03230
4016996050
YES
Buffer GN 454-42-20-10,5-...
GN 454-42-20-10,5-40
42
20
10,5
17.5
2.5
220
1100
5.0
weich
0.03510
4016996050
YES
Buffer GN 454-42-20-10,5-...
GN 454-42-20-10,5-55
42
20
10,5
17.5
2.5
360
1800
5.0
mittel
0.03530
4016996050
YES
Buffer GN 454-42-20-10,5-...
GN 454-42-20-10,5-70
42
20
10,5
17.5
2.5
668
3340
5.0
hart
0.03610
4016996050
YES
Buffer GN 454-56-24-8,4-4...
GN 454-56-24-8,4-40
56
24
8,4
14.0
2.0
333
2000
6.0
weich
0.06240
4016996050
YES
Buffer GN 454-56-24-8,4-5...
GN 454-56-24-8,4-55
56
24
8,4
14.0
2.0
577
3460
6.0
mittel
0.06230
4016996050
YES
Buffer GN 454-56-24-8,4-7...
GN 454-56-24-8,4-70
56
24
8,4
14.0
2.0
1000
6000
6.0
hart
0.06680
4016996050
YES
Buffer GN 454-56-24-13-40
GN 454-56-24-13-40
56
24
13
19.5
3.0
333
2000
6.0
weich
0.07570
4016996050
YES
Buffer GN 454-56-24-13-55
GN 454-56-24-13-55
56
24
13
19.5
3.0
577
3460
6.0
mittel
0.07600
4016996050
YES
Buffer GN 454-56-24-13-70
GN 454-56-24-13-70
56
24
13
19.5
3.0
1000
6000
6.0
hart
0.07820
4016996050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 351 - Rubber buffers, Type ES, with female thread / threaded stud
JW Winco
25.06.2024
GN 454 - Buffers with Stainless Steel-Retaining washer
Elesa+Ganter
21.06.2024
GN 256 - Silicone buffers with threaded stud, blunt conical shape
JW Winco
25.06.2024
26115 - Rubber buffers spherical
norelem
26.06.2024
B0464 - Rubber buffers spherical
Blohm
03.06.2024
MM 100 - "Mighty Mount"™ Heavy Duty Vibration Mounts, Inch
JW Winco
25.06.2024
GN 356.3 - Vibration Isolation Mounts, Rubber, Hourglass Type, with Stainle...
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表