目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 451 - Stainless Steel-Rubber buffers, Type EE, with 2 female threads
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN 451
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/vibration_shock_absorption_mounts/gn451/gn451_ee.prj},{NB=Edelstahl-Gummipuffer GN 451-40-20-M8-EE-55},{PARTNUMBER=GN 451-40-20-M8-EE-55},{ITEMID=451-40-20-M8-EE-55},{D1=40},{H=20},{HX=30,40},{D2=M8},{S=2},{SX=2.000},{T=8},{NR=mittel (55)},{NDM=8},{KDM=6.647},{D1X=35.600},{WEIGHT=0.05400},{CTN=4016996050},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
Thread
ⁿ/ₐ
S
[mm]
T
[mm]
NR
Natural rubber - Hardness (Shore ±5°)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Rubber bu...
GN 451-8-8-M3-EE-55
8
8
M3
1
3
medium (55)
0.00100
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-8-13-M3-EE-55
8
13
M3
1
3
medium (55)
0.00100
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-10-10-M4-EE-55
10
10
M4
1.2
3
medium (55)
0.00200
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-10-15-M4-EE-55
10
15
M4
1.2
3
medium (55)
0.00240
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-10-20-M4-EE-55
10
20
M4
1.2
3
medium (55)
0.00400
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-15-10-M4-EE-55
15
10
M4
1.4
4
medium (55)
0.00520
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-15-15-M4-EE-55
15
15
M4
1.4
4
medium (55)
0.00610
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-15-20-M4-EE-55
15
20
M4
1.4
4
medium (55)
0.00730
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-20-15-M6-EE-55
20
15
M6
2
6
medium (55)
0.01000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-20-20-M6-EE-55
20
20
M6
2
6
medium (55)
0.01280
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-20-25-M6-EE-55
20
25
M6
2
6
medium (55)
0.01460
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-25-20-M6-EE-55
25
20
M6
2
6
medium (55)
0.02100
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-25-25-M6-EE-55
25
25
M6
2
6
medium (55)
0.02380
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-25-30-M6-EE-55
25
30
M6
2
6
medium (55)
0.02650
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-30-20-M8-EE-55
30
20
M8
2
8
medium (55)
0.03000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-30-30-M8-EE-55
30
30
M8
2
8
medium (55)
0.03810
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-30-40-M8-EE-55
30
40
M8
2
8
medium (55)
0.04620
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-40-20-M8-EE-55
40
20
M8
2
8
medium (55)
0.05400
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-40-30-M8-EE-55
40
30
M8
2
8
medium (55)
0.06690
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-40-40-M8-EE-55
40
40
M8
2
8
medium (55)
0.08180
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-50-30-M10-EE-55
50
30
M10
2
8
medium (55)
0.12630
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-50-40-M10-EE-55
50
40
M10
2
8
medium (55)
0.14940
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-50-50-M10-EE-55
50
50
M10
2
8
medium (55)
0.17190
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-60-30-M10-EE-55
60
30
M10
2
8
medium (55)
0.17760
4016996050
YES
Stainless Steel-Rubber bu...
GN 451-60-40-M10-EE-55
60
40
M10
2
8
medium (55)
0.20900
4016996050
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表