目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 822.6 - Mini Indexing Plungers, Type C Lock-out, with Hidden Lock Mechanism Inch
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 822.6
GN 822.6 C
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/indexing_plungers/gn822_6/gn822_6_c/gn822_6_c_inich_asmtab.prj},{NB=Mini Indexing Plunger GN 822.6-0,186-3/8x24-C (deactivated)},{PARTNUMBER=GN 822.6-0,186-3/8x24-C},{ITEMID=822.6-0.186-3/8x24-C},{D1=0,186},{D1X=5},{POS=0},{D2=3/8x24},{D2X='M10','M10','M10x1','M10x1'},{P=1.0},{D3=0.98},{D4=0.71},{L1=1.34},{L2=0.24},{L3=0.31},{K=0.79},{AF=0.47},{SLS=6},{SLE=16},{WEIGHT=MIN},{X=0.2360},{PPATH=gn822_6_c_inich_asmtpl.prj},{CTN=},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Pin Dia.
[mm]
D2
Thread
ⁿ/ₐ
D3
[Inch]
D4
[Inch]
L1
[Inch]
L2
min.
[Inch]
L3
[Inch]
K
[Inch]
AF
A/F (h11 tol.)
[Inch]
SLS
Spring Load Start ~
[N]
SLE
Spring Load End ~
[Ns]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Mini Indexing Plunger GN ...
GN 822.6-0,155-5/16x24-C
0,155
5/16x24
0.83
0.59
1.08
0.20
0.24
0.65
0.39
4
12
YES
Mini Indexing Plunger GN ...
GN 822.6-0,186-3/8x24-C
0,186
3/8x24
0.98
0.71
1.34
0.24
0.31
0.79
0.47
6
16
YES
Mini Indexing Plunger GN ...
GN 822.6-0,249-1/2x20-C
0,249
1/2x20
1.10
0.79
1.59
0.28
0.39
0.93
0.55
10
23
YES
Mini Indexing Plunger GN ...
GN 822.6-0,311-5/8x18-C
0,311
5/8x18
1.30
0.91
1.87
0.39
0.47
1.00
0.67
11
35
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表