您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 312 - Safety tension lever with screw, straight lever
JW Winco
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Safety hand levers, tension levers
GN 312
GN 312 MS
GN 312 MS D
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_1/safety_hand_lever_tension_lever/gn312/gn312_ms/gn312_ms_d/gn312_ms_d.prj},{NB=Sicherheits-Spannhebel mit Schraube GN 312-24-M10-63-D},{PARTNUMBER=GN 312-24-M10-63-D},{ITEMID=312-24-M10-63-D},{D1=24},{D2=M10},{D2Y=10},{L1=63},{L1X=20,25,32,40,50,63,80},{D3=16.0},{D4=10},{D5=25},{H1=44},{H2=41.0},{H3=6.5},{H4=47},{H5=3.5},{L2=108.0},{L3=96},{T=14},{H5Y=34.000},{L3Y=23.000},{L4=94.000},{WEIGHT=0.2030},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
Length
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H3
[mm]
H4
[mm]
H5
Stroke
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Safety tension lever with...
GN 312-21-M8-16-D
21
M8
16
13.5
8
20
37
4.5
39
3.0
81.0
70
0.1080
8487900080
YES
Safety tension lever with...
GN 312-21-M8-20-D
21
M8
20
13.5
8
20
37
4.5
39
3.0
81.0
70
0.1090
8487900080
YES
Safety tension lever with...
GN 312-21-M8-25-D
21
M8
25
13.5
8
20
37
4.5
39
3.0
81.0
70
0.1110
8487900080
YES
Safety tension lever with...
GN 312-21-M8-32-D
21
M8
32
13.5
8
20
37
4.5
39
3.0
81.0
70
0.1130
8487900080
YES
Safety tension lever with...
GN 312-21-M8-40-D
21
M8
40
13.5
8
20
37
4.5
39
3.0
81.0
70
0.1160
8487900080
YES
Safety tension lever with...
GN 312-21-M8-50-D
21
M8
50
13.5
8
20
37
4.5
39
3.0
81.0
70
0.1180
8487900080
YES
Safety tension lever with...
GN 312-21-M8-63-D
21
M8
63
13.5
8
20
37
4.5
39
3.0
81.0
70
0.1230
8487900080
YES
Safety tension lever with...
GN 312-24-M10-20-D
24
M10
20
16.0
10
25
44
6.5
47
3.5
108.0
96
0.1810
8487900080
YES
Safety tension lever with...
GN 312-24-M10-25-D
24
M10
25
16.0
10
25
44
6.5
47
3.5
108.0
96
0.1830
8487900080
YES
Safety tension lever with...
GN 312-24-M10-32-D
24
M10
32
16.0
10
25
44
6.5
47
3.5
108.0
96
0.1860
8487900080
YES
Safety tension lever with...
GN 312-24-M10-40-D
24
M10
40
16.0
10
25
44
6.5
47
3.5
108.0
96
0.1900
8487900080
YES
Safety tension lever with...
GN 312-24-M10-50-D
24
M10
50
16.0
10
25
44
6.5
47
3.5
108.0
96
0.1960
8487900080
YES
Safety tension lever with...
GN 312-24-M10-63-D
24
M10
63
16.0
10
25
44
6.5
47
3.5
108.0
96
0.2030
8487900080
YES
Safety tension lever with...
GN 312-24-M10-80-D
24
M10
80
16.0
10
25
44
6.5
47
3.5
108.0
96
0.2100
8487900080
YES
Safety tension lever with...
GN 312-28-M12-20-D
28
M12
20
19.0
12
30
53
8.5
56
4.0
124.0
110
0.2960
8487900080
YES
Safety tension lever with...
GN 312-28-M12-25-D
28
M12
25
19.0
12
30
53
8.5
56
4.0
124.0
110
0.3010
8487900080
YES
Safety tension lever with...
GN 312-28-M12-32-D
28
M12
32
19.0
12
30
53
8.5
56
4.0
124.0
110
0.3060
8487900080
YES
Safety tension lever with...
GN 312-28-M12-40-D
28
M12
40
19.0
12
30
53
8.5
56
4.0
124.0
110
0.3110
8487900080
YES
Safety tension lever with...
GN 312-28-M12-50-D
28
M12
50
19.0
12
30
53
8.5
56
4.0
124.0
110
0.3180
8487900080
YES
Safety tension lever with...
GN 312-28-M12-63-D
28
M12
63
19.0
12
30
53
8.5
56
4.0
124.0
110
0.3280
8487900080
YES
Safety tension lever with...
GN 312-28-M12-80-D
28
M12
80
19.0
12
30
53
8.5
56
4.0
124.0
110
0.3390
8487900080
YES
Safety tension lever with...
GN 312-33-M16-32-D
33
M16
32
23.0
12
32
60
10.5
65
4.5
140.5
124
0.4580
8487900080
YES
Safety tension lever with...
GN 312-33-M16-40-D
33
M16
40
23.0
12
32
60
10.5
65
4.5
140.5
124
0.4690
8487900080
YES
Safety tension lever with...
GN 312-33-M16-50-D
33
M16
50
23.0
12
32
60
10.5
65
4.5
140.5
124
0.4840
8487900080
YES
Safety tension lever with...
GN 312-33-M16-63-D
33
M16
63
23.0
12
32
60
10.5
65
4.5
140.5
124
0.5000
8487900080
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 318 - Stainless Steel-Ratchet spanners, Type A, Ratchet insert with blin...
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表