目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 519.2 - Cylindrical knobs, antibacterical
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
EN 519.2
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_1/knobs/gn519_2/gn_519_2_anti.prj},{NB=Zylinderknopf EN 519.2-26-M8-SGA},{PARTNUMBER=EN 519.2-26-M8-SGA},{ITEMID=519.2-26-M8-SGA},{D1=26},{D2=M8},{NDM=8.000},{KDM=6.647},{FRBVIS=SGA - schwarzgrau},{D3=21},{L1=80},{L2=40},{L3=7},{WEIGHT=0.0450},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
+0.5
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cylindrical knob EN 519.2...
EN 519.2-26-M8-SGA
26
M8
21
80
40
7
0.0450
84879090
YES
Cylindrical knob EN 519.2...
EN 519.2-26-M8-WSA
26
M8
21
80
40
7
0.0450
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表