目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 519.1 - Cylindrical knobs
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
EN 519.1
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_1/knobs/gn519_1/gn519_1.prj},{NB=Zylinderknopf EN 519.1-23-B12},{PARTNUMBER=EN 519.1-23-B12},{ITEMID=12MGP3},{D1=23},{D2=12},{D3=19},{L1=65},{L2=45},{D2X=10,12},{WEIGHT=0.0200},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
bore B
[mm]
D3
[mm]
L1
[mm]
L2
min.
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cylindrical knob EN 519.1...
EN 519.1-18-B8
18
8
15
40
28
0.0070
84879090
YES
Cylindrical knob EN 519.1...
EN 519.1-21-B10
21
10
17
50
35
0.0116
84879090
YES
Cylindrical knob EN 519.1...
EN 519.1-23-B10
23
10
19
65
45
0.0185
84879090
YES
Cylindrical knob EN 519.1...
EN 519.1-23-B12
23
12
19
65
45
0.0200
84879090
YES
Cylindrical knob EN 519.1...
EN 519.1-26-B12
26
12
21
80
50
0.0290
84879090
YES
Cylindrical knob EN 519.1...
EN 519.1-26-B14
26
14
21
80
50
0.0240
84879090
YES
Cylindrical knob EN 519.1...
EN 519.1-28-B15
28
15
22
90
60
0.0390
84879090
YES
Cylindrical knob EN 519.1...
EN 519.1-28-B16
28
16
22
90
60
0.0400
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表