40-018 - Drill Bit 6.8mm, Right Hand, Jobbers Length
IPS
ips
Metric
Accessories
Tools
Powered by
CAD模型選擇
{weiss/ips/metric/accessories/tools/40_018.prj},{NB=40-018},{PN=40-018},{DESCRIPTION=Drill Bit 6.8mm},{MAT=High Speed Steel},{FIN=Black Oxide},{L=109},{DS=6.8},{WEIGHT=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
L
Overall Length
[mm]
DS
Drill Size
[mm]
WEIGHT
Weight
[g]
40-018
40-018
Drill Bit 6.8mm
High Speed Steel
Black Oxide
109
6.8
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表