您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Mounting enclosure (accessories)
Weidmüller
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Mounting enclosure
Powered by
CAD模型選擇
0119560000 - RF RS 70 RE/A3/M.BEZ OR
22.01.2024
0119660000 - RF RS 70 LI/A2/O.SG OR 1665
22.01.2024
0119760000 - ZW 5 RS OR
22.01.2024
0119860000 - ZW 15 RS OR 1665
22.01.2024
0119960000 - ZW 30 RS OR
22.01.2024
0120060000 - ZW 45 RS OR
22.01.2024
0126160000 - ZW 25 RS OR
22.01.2024
0126260000 - RF RS 70 RE/A4/O.BEZ OR 1665
22.01.2024
0213760000 - RF RS 70 MI/A6 OR
22.01.2024
1011590000 - AP 45/LI OR 1665
22.01.2024
1011600000 - AP 45/RE OR 1665
22.01.2024
1020640000 - AP RF 122 LI OR
22.01.2024
1020650000 - AP RF 122 RE OR
22.01.2024
1020690000 - RF 108 OR
22.01.2024
1028120000 - AP 100 GN
22.01.2024
1028150000 - RF 180 GN
22.01.2024
1057530000 - RF 180 BK
22.01.2024
1057540000 - AP 100 BK
22.01.2024
1070620000 - CH20M22 S PSCSC BL 2013
22.01.2024
1073350000 - CH20M22 B GGY/BK 2019
22.01.2024
1073360000 - CH20M22 F GGY 2019
22.01.2024
1073370000 - CH20M22 S PPSC GGY 2019
22.01.2024
1073410000 - CH20M6 C TP 8089
22.01.2024
1073420000 - CH20M22 C TP 8089
22.01.2024
1080630000 - CH20M22 S PSCSC BK 2010
22.01.2024
1104170000 - CH20M12 B BK/BK 2010
22.01.2024
1104180000 - CH20M12 B BK/OR 2010
22.01.2024
1104190000 - CH20M12 F BK 2010
22.01.2024
1104200000 - CH20M12 S PPSC BK 2010
22.01.2024
1104210000 - CH20M12 S PSCSC BK 2010
22.01.2024
1104220000 - CH20M12 S PPSC BL 2013
22.01.2024
1104230000 - CH20M12 S PSCSC BL 2013
22.01.2024
1104240000 - CH20M12 C BK 1819
22.01.2024
1104250000 - CH20M12 C TP 8089
22.01.2024
1104400000 - CH20M45 B BK/BK 2010
22.01.2024
1104410000 - CH20M45 B BK/OR 2010
22.01.2024
1104420000 - CH20M45 F BK 2010
22.01.2024
1104430000 - CH20M45 C BK 1819
22.01.2024
1104440000 - CH20M45 C TP 8089
22.01.2024
1104450000 - CH20M22 B BK/OR 2010
22.01.2024
1111720000 - CH20M45 S 2PSC/2PSC BK 2010
22.01.2024
1137730000 - CH20M45 S 3P/3P BK 2010
22.01.2024
1137740000 - CH20M45 S 2PSC/3SC BK 2010
22.01.2024
1137750000 - CH20M45 S 3SC/2PSC BK 2010
22.01.2024
1139790000 - CH20M22 S PPP BK 2010
22.01.2024
1155840000 - SR-SMD 4.50/05/90 AU BK BX
22.01.2024
1155850000 - SR-SMD 4.50/05/90 AU BK RL
22.01.2024
1155870000 - SR-SMD 4.50/05/90LFM 3.2AU BK BX
22.01.2024
1155880000 - SR-SMD 4.50/05/90LFM 3.2AU BK RL
22.01.2024
1155890000 - SR-SMD 4.50/05/90LF 1.5AU BK BX
22.01.2024
1155900000 - SR-SMD 4.50/05/90LF 1.5AU BK RL
22.01.2024
1155940000 - PF RS 122 OR 2000MM
22.01.2024
1164670000 - CH20M22 B LGY/BK 2018
22.01.2024
1164680000 - CH20M22 F LGY 2018
22.01.2024
1164690000 - CH20M22 S PPSC LGY 2018
22.01.2024
1164710000 - CH20M45 B GGY/BK 2019
22.01.2024
1164720000 - CH20M45 F GGY 2019
22.01.2024
1164730000 - CH20M45 FC GGY 2019
22.01.2024
1164740000 - CH20M45 S 2PSC/2PSC GGY 2019
22.01.2024
1164750000 - CH20M45 B LGY/BK 2018
22.01.2024
1164770000 - CH20M45 F LGY 2018
22.01.2024
1164780000 - CH20M45 FC LGY 2018
22.01.2024
1164790000 - CH20M45 S 2PSC/2PSC LGY 2018
22.01.2024
1164800000 - CH20M45 FC BK 2010
22.01.2024
1166180000 - CH20M45 S P2SC/P2SC BK 2010
22.01.2024
1168820000 - AP 90 BK 2029
22.01.2024
1174280000 - CH20M12 S PPP BK 2010
22.01.2024
1176980000 - CH20M12 B BUS BK/OR 2010
22.01.2024
1176990000 - CH20M12 B FE BK/OR 2010
22.01.2024
1177000000 - CH20M22 B BUS BK/OR 2010
22.01.2024
1177010000 - CH20M22 B FE BK/OR 2010
22.01.2024
1177020000 - CH20M45 B BUS BK/OR 2010
22.01.2024
1177030000 - CH20M45 B FE BK/OR 2010
22.01.2024
1185060000 - AP 100 OR 1665
22.01.2024
1185160000 - AP 100 D OR
22.01.2024
1185260000 - AP 110 OR
22.01.2024
1185360000 - AP 110 D OR
22.01.2024
1185460000 - AP 111 OR
22.01.2024
1185560000 - AP 111 D OR
22.01.2024
1189370000 - CH20M FE 12-67 1.5SN RL
22.01.2024
1189870000 - AP 100 D BK
22.01.2024
1189880000 - AP 111 D BK
22.01.2024
1189890000 - AP 110 BK
22.01.2024
1189900000 - AP 111 BK
22.01.2024
1193160000 - CH20M BUS-AP LI TS 35X7.5 & 15
22.01.2024
1193170000 - CH20M BUS-AP RE TS 35X7.5 & 15
22.01.2024
1206870000 - CH20M22 B RD/BK 2014
22.01.2024
1206880000 - CH20M22 FC RD 2014
22.01.2024
1206890000 - CH20M22 S PPSC RD 2014
22.01.2024
1206910000 - CH20M45 B RD/BK 2014
22.01.2024
1206920000 - CH20M45 FC RD 2014
22.01.2024
1206930000 - CH20M45 S 2PSC/2PSC RD 2014
22.01.2024
1209350000 - CH20M22 FC BK 2010
22.01.2024
1209360000 - CH20M22 FC GGY 2019
22.01.2024
1209370000 - CH20M22 FC LGY 2018
22.01.2024
1209380000 - CH20M22 F RD 2014
22.01.2024
1209390000 - CH20M45 F RD 2014
22.01.2024
1221310000 - CH20M AD SHL 5.00/04 BK 2010
22.01.2024
1235250000 - CH20M67 B BK/OR 2010
22.01.2024
1235270000 - CH20M67 B BK/BK 2010
22.01.2024
1235310000 - CH20M67 FC BK 2010
22.01.2024
1235320000 - CH20M67 S 2PSC/2PSC/2PSC BK 2010
22.01.2024
1243030000 - CH20M22 B BUS BK/BK 2010
22.01.2024
1247240000 - CH20M67 B BUS BK/OR 2010
22.01.2024
1247250000 - CH20M67 B FE BK/OR 2010
22.01.2024
1248150000 - CH20M BUS-PROFIL TS 35X7.5/250
22.01.2024
1248160000 - CH20M BUS-PROFIL TS 35X7.5/500
22.01.2024
1248170000 - CH20M BUS-PROFIL TS 35X7.5/750
22.01.2024
1248180000 - CH20M BUS-PROFIL TS 35X15/250
22.01.2024
1248190000 - CH20M BUS-PROFIL TS 35X15/500
22.01.2024
1248210000 - CH20M BUS-PROFIL TS 35X15/750
22.01.2024
1248220000 - CH20M BUS 4.50/05 AU/250
22.01.2024
1248230000 - CH20M BUS 4.50/05 AU/500
22.01.2024
1248240000 - CH20M BUS 4.50/05 AU/750
22.01.2024
1248250000 - CH20M BUS-ADP TS 35/250
22.01.2024
1248260000 - CH20M BUS-ADP TS 35/500
22.01.2024
1248270000 - CH20M BUS-ADP TS 35/750
22.01.2024
1254110000 - CH20M AD SHL 5.00/03 BK 2010
22.01.2024
1254120000 - CH20M17 B BK/BK 2010
22.01.2024
1254130000 - CH20M17 B BK/OR 2010
22.01.2024
1254140000 - CH20M17 F BK 2010
22.01.2024
1254150000 - CH20M17 C BK 1819
22.01.2024
1254160000 - CH20M17 C TP 8089
22.01.2024
1254170000 - CH20M17 S PPP BK 2010
22.01.2024
1254180000 - CH20M17 B BUS BK/OR 2010
22.01.2024
1254190000 - CH20M17 B FE BK/OR 2010
22.01.2024
1264240000 - CH20M FE 12-67 3.2SN RL
22.01.2024
1276590000 - CH20M22 S RPP BK 2010
22.01.2024
1294310000 - CH20M12 B LGY/BK 2018
22.01.2024
1294320000 - CH20M12 S PPSC LGY 2018
22.01.2024
1294330000 - CH20M12 S PPP LGY 2018
22.01.2024
1294340000 - CH20M12 S PPP BL 2013
22.01.2024
1294350000 - CH20M12 F LGY 2018
22.01.2024
1296430000 - CH20M22 S PPP BL 2013
22.01.2024
1296440000 - CH20M22 S PPP LGY 2018
22.01.2024
1304240000 - CH20M22 FC TYL 2083
22.01.2024
1310520000 - CH20M12 B BUS LGY/BK 2018
22.01.2024
1312680000 - CH20M12 S PSCSC LGY 2018
22.01.2024
1324260000 - AP 80 OR
22.01.2024
1324360000 - AP 80 D OR
22.01.2024
1324460000 - RF 180 OR 1665
22.01.2024
1327990000 - CH20M45 S 2PSC/2PSC TYL 2083
22.01.2024
1337640000 - CH20M45 F TYL 2083
22.01.2024
1350230000 - CH20M22 F TYL 2083
22.01.2024
1366280000 - CH20M17 B BUS BK/BK 2010
22.01.2024
1366350000 - CH20M12 B BUS BK/BK 2010
22.01.2024
1378000000 - CH20M17 B FE BK/BK 2010
22.01.2024
1384030000 - CH20M22 B BUS FE BK/BK 2010
22.01.2024
1395730000 - CH20M17 S PPP TYL 2083
22.01.2024
1396730000 - PF RS 80 GN 2000MM
22.01.2024
1410860000 - AP 85 OR
22.01.2024
1410960000 - AP 86 OR
22.01.2024
1411060000 - AP 85 D OR
22.01.2024
1411160000 - AP 86 D OR
22.01.2024
1411500000 - CH20M22 S PPP GGY 2019
22.01.2024
1413740000 - CH20M AD SHL 5.00/04 GGY 2019
22.01.2024
1413770000 - CH20M45 B BUS GGY/BK 2019
22.01.2024
1413780000 - CH20M67 B BUS GGY/BK 2019
22.01.2024
1413810000 - CH20M67 FC GGY 2019
22.01.2024
1413820000 - CH20M67 S 2PSC/2PSC/2PSC GGY 2019
22.01.2024
1420370000 - CH20M67 S 3P/3P/3P BK 2010
22.01.2024
1432860000 - CH20M22 S PSCSC LGY 2018
22.01.2024
1432890000 - CH20M AD SHL 5.00/04 LGY 2018
22.01.2024
1444330000 - CH20M45 S 3P/3P LGY 2018
22.01.2024
1451120000 - CH20M22 S PSCSC GGY 2019
22.01.2024
1455770000 - CH20M67 S 3P/3P/3P GGY 2019
22.01.2024
1470700000 - CH20M22 S RPP LGY 2018
22.01.2024
1472800000 - CH20M22 B FE AGY/BK 3747
22.01.2024
1472810000 - CH20M22 FC AGY 3747
22.01.2024
1472820000 - CH20M22 S RPP AGY 3747
22.01.2024
1472830000 - CH20M AD SHL 5.00/04 AGY 3747
22.01.2024
1476000000 - CH20M45 B BUS BK/BK 2010
22.01.2024
1476910000 - CH20M45 S 2PSC/2PSC BL 2013
22.01.2024
1482830000 - CH20M45 S 3P/3P TYL 2083
22.01.2024
1490820000 - CH20M67 B BUS BK/BK 2010
22.01.2024
1500040000 - CH20M45 S RPSC/2PSC BK 2010
22.01.2024
1500050000 - CH20M45 S 2PSC/RUSC BK 2010
22.01.2024
1504790000 - AP 90 GN 2043
22.01.2024
1505730000 - PF RS 90 GN 2000MM
22.01.2024
1529520000 - CH20M17 S PPP LGY 2018
22.01.2024
1529530000 - CH20M17 F LGY 2018
22.01.2024
1529540000 - CH20M AD SHL 5.00/03 LGY 2018
22.01.2024
1544520000 - CH20M17 B BL/BK 2013
22.01.2024
1545130000 - CH20M22 B AGY/BK 3747
22.01.2024
1773400000 - RF 180 GR
22.01.2024
1961880000 - AP 90 OR
22.01.2024
1961890000 - AP 90 GR
22.01.2024
2004700000 - CH20M22 B BUS FE BK/OR 2010
22.01.2024
2224040000 - KOPL MCZ 1.5 1816
22.01.2024
2224240000 - RA MCZ1.5 DKBG 1674
22.01.2024
2242000000 - GH MCZ1.5 TB 2049
22.01.2024
2312290000 - GH MCZUE1.5/UE 1674
22.01.2024
2418620000 - CH20M6 C BK 1819
22.01.2024
2418630000 - CH20M22 B BK/BK 2010
22.01.2024
2418640000 - CH20M22 F BK 2010
22.01.2024
2418650000 - CH20M22 S PPSC BK 2010
22.01.2024
2418660000 - CH20M22 S PPSC BL 2013
22.01.2024
2418670000 - CH20M22 C BK 1819
22.01.2024
2435460000 - CH20M6 BP 4P-4P FE BK 1 1261494
22.01.2024
2463200000 - GH MCZUE1.5/UE BL 1667
22.01.2024
2549680000 - AP 45/RE GN
22.01.2024
2549690000 - AP 45/LI GN
22.01.2024
2554620000 - CH20M12 B AGY/BK 3747
22.01.2024
2554640000 - CH20M17 B AGY/BK 3747
22.01.2024
2554690000 - CH20M12 S PPP AGY 3747
22.01.2024
2554700000 - CH20M17 S PPP AGY 3747
22.01.2024
2554710000 - CH20M22 S PPSC AGY 3747
22.01.2024
2554730000 - CH20M22 F AGY 3747
22.01.2024
2554740000 - CH20M AD SHL 5.00/03 AGY 3747
22.01.2024
2554750000 - CH20M17 F AGY 3747
22.01.2024
2554760000 - CH20M12 F AGY 3747
22.01.2024
2554830000 - CH20M22 S CM AGY 3747
22.01.2024
2554840000 - CH20M22 S PPP AGY 3747
22.01.2024
2554850000 - CH20M22 S PSCSC AGY 3747
22.01.2024
2554860000 - CH20M12 S PPSC AGY 3747
22.01.2024
2555100000 - CH20M22 B BK/RD 2010
22.01.2024
2555110000 - CH20M45 B BK/RD 2010
22.01.2024
2579660000 - CH20M45 F BL 2013
22.01.2024
2579670000 - CH20M45 S P2SC/P2SC BL 2013
22.01.2024
2579680000 - CH20M45 B FE BL/OR 2013
22.01.2024
2585480000 - CH20M45 S 2PSC/3SC LGY 2018
22.01.2024
2585490000 - CH20M45 S 3SC/2PSC LGY 2018
22.01.2024
2624760000 - CH20M45 S 3P/3P BL 2013
22.01.2024
2633690000 - AP 45/LI BK
22.01.2024
2633700000 - AP 45/RE BK
22.01.2024
2638340000 - CH20M12 S PSCSC AGY
22.01.2024
2639980000 - CH20M22 FC TP BK 1819
22.01.2024
2653360000 - CH20M67 B TYL/BK 2083
22.01.2024
2653370000 - CH20M67 FC TYL 2083
22.01.2024
2653380000 - CH20M67 S 3P/3P/3P TYL 2083
22.01.2024
2655070000 - CH20M17 FC TYL 2083
22.01.2024
2655080000 - CH20M17 FC BK 2010
22.01.2024
2673070000 - CH20M45 FC TP BK 1819
22.01.2024
2738670000 - CH20M45 B SIM BK/BK 2010
22.01.2024
2743520000 - CH20M22 B SIM BK/OR 2010
22.01.2024
2745200000 - CH20M67 B 2FE BK/OR
22.01.2024
2771130000 - CH20M6 BC 4P-4P BUS BK 1 1261494
22.01.2024
2771140000 - CH20M6 BC 4P-4P BUS GY 1 1261516
22.01.2024
2771150000 - CH20M6 BC 4P-4P BUS RD 1 1261515
22.01.2024
2771160000 - CH20M6 BC 4P-4P BK 1 1261494
22.01.2024
2771170000 - CH20M6 BC 4P-4P BUS TGY 1 1293806
22.01.2024
2771180000 - CH20M6 BC 4P-4P GY 1 1261516
22.01.2024
2771190000 - CH20M6 BC 4P-4P RD 1 1261515
22.01.2024
2771200000 - CH20M6 BC 4P-4P TGY 1 1293806
22.01.2024
2771210000 - CH20M6 BC 4P-4P AGY 1 1293807
22.01.2024
2771220000 - CH20M6 BC 4P-4P BUS AGY 1 1293807
22.01.2024
2771400000 - CH20M6 BP 4P-4P BUS TGY LF 1 1293806
22.01.2024
2771410000 - CH20M6 BP 4P-4P BUS RD LF 1 1261515
22.01.2024
2771420000 - CH20M6 BP 4P-4P BUS AGY LF 1 1293807
22.01.2024
2771430000 - CH20M6 BP 4P-4P BUS BK LF 1 1261494
22.01.2024
2771440000 - CH20M6 BP 4P-4P BUS GY LF 1 1261516
22.01.2024
2771450000 - CH20M6 BP 4P-4P AGY LF 1 1293807
22.01.2024
2771460000 - CH20M6 BP 4P-4P GY LF 1 1261516
22.01.2024
2771470000 - CH20M6 BP 4P-4P BK LF 1 1261494
22.01.2024
2771480000 - CH20M6 BP 4P-4P TGY LF 1 1293806
22.01.2024
2771490000 - CH20M6 BP 4P-4P RD LF 1 1261515
22.01.2024
4051810000 - PF RS 90 GR 2000MM
22.01.2024
4183130000 - PF RS 80 GR 2000MM
22.01.2024
4340430000 - PF RS 45 OR 2000MM
22.01.2024
4347570000 - PF RS 100 GN 2000MM
22.01.2024
8140860000 - AP 45/RE DI GR
22.01.2024
8140870000 - AP 45/LI DI GR
22.01.2024
8140880000 - PF RS 45 GR 1000MM
22.01.2024
8143900000 - AP 45/RE GR 2025
22.01.2024
8143910000 - AP 45/LI GR 2025
22.01.2024
8156200000 - AP RF 80 RE 2025
22.01.2024
8156210000 - AP RF 80 LI 2025
22.01.2024
8817790000 - AP 100 D GR
22.01.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.