svenska
中文 (繁體)
中文 (繁體)
2660200111 - KEBx HS 604030 S2B0
Weidmüller
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Special cabinet/housing
Cabinet/Explosion-proof enclosure
Powered by
CAD模型選擇
{weidmueller_qs/27/18/05/02/2660200111.prj},{NB=2660200111},{MANUID=2660200111},{BAA020=600},{BAB577=300},{BAF016=400},{AAF040=15.800},{AAD931=85369010},{AAO676=2660200111},{AAO663=6944169813733},{PREVIEW=../../../../_pool_/8d/3a/26602001114300.png},{MANUTYPEDESC=KEBx HS 604030 S2B0},{DESCSHORT=Ex metal housing, 400 x 600 x 300 mm, Brushed, Flange plate: No, M6 hex-head slotted screws SW10 + hinges},{DESCLONG=Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.},{GTIN=6944169813733},{MANUNAME=Weidmueller Group},{BAB664=stainless steel - 1.4301},{BAF785=brushed},{BAG975=IP66},{URL=URL},{KEYWORD=Ex metal body}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
BAA020
height
[mm]
BAB577
depth
[mm]
BAB664
material
ⁿ/ₐ
BAF016
width
[mm]
BAF785
Surface
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2660200111
2660200111
KEBx HS 604030 S2B0
防爆金属外壳, 400 x 600 x 300 m...
用于在爆炸危险区域中使用的金属接线盒。安装孔位于密...
6944169813733
Weidmueller Group
600
300
stainless steel - 1.4301
400
brushed
IP66
15.800
85369010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表