svenska
中文 (繁體)
中文 (繁體)
1329750000 - KLIPPON K7 EX RAL7001
Weidmüller
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Special cabinet/housing
Cabinet/Explosion-proof enclosure
Powered by
CAD模型選擇
{weidmueller_qs/27/18/05/02/1329750000.prj},{NB=1329750000},{MANUID=1329750000},{AAF040=2.710},{BAB577=100},{BAA020=160},{BAF016=362.792},{AAD931=85369095},{AAO676=1329750000},{AAO663=4050118134056},{PREVIEW=../../../../_pool_/04/ab/19378800009999.png},{MANUTYPEDESC=KLIPPON K7 EX RAL7001},{DESCSHORT=Ex metal housing, 350 x 160 x 91 mm, Powder-coated, Flange plate: No, M5 torx stainless steel screws with slot},{DESCLONG=Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.},{GTIN=4050118134056},{MANUNAME=Weidmueller Group},{BAB664=aluminum},{BAF785=powder-coated},{BAG975=IP66},{URL=URL},{KEYWORD=Ex metal body}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1329750000
1329750000
KLIPPON K7 EX RAL7001
防爆金属外壳, 350 x 160 x 91 mm...
用于在爆炸危险区域中使用的金属接线盒。安装孔位于密...
4050118134056
Weidmueller Group
aluminum
powder-coated
IP66
2.710
100
160
362.792
85369095
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表