您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1328140000 - KLIPPON K61 EX RAL7001
Weidmüller
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Special cabinet/housing
Cabinet/Explosion-proof enclosure
Powered by
CAD模型選擇
{weidmueller_qs/27/18/05/02/1328140000.prj},{NB=1328140000},{MANUID=1328140000},{AAF040=2.249},{BAB577=91},{BAA020=160},{BAF016=272.696},{AAD931=85369095},{AAO676=1328140000},{AAO663=4050118132922},{PREVIEW=../../../../_pool_/62/1e/19377300009999.png},{MANUTYPEDESC=KLIPPON K61 EX RAL7001},{DESCSHORT=Ex metal housing, 260 x 160 x 91 mm, Powder-coated, Flange plate: No, M6 torx stainless steel screws with slot},{DESCLONG=Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.},{GTIN=4050118132922},{MANUNAME=Weidmueller Group},{BAB664=aluminum},{BAF785=powder-coated},{BAG975=IP66},{URL=URL},{KEYWORD=Ex metal body}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1328140000
1328140000
KLIPPON K61 EX RAL7001
防爆金属外壳, 260 x 160 x 91 mm...
用于在爆炸危险区域中使用的金属接线盒。安装孔位于密...
4050118132922
Weidmueller Group
aluminum
powder-coated
IP66
2.249
91
160
272.696
85369095
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表