Fig. 5595 - Disc-type non-return spring-loaded valve
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/5595.prj},{NB=170213(400)},{ARTNR=170213},{LODLEVEL=400},{DN=100},{L=18},{D=164},{D1=71},{AU=weichdichtend},{W=2.0},{PN=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
L
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
AU
Version
ⁿ/ₐ
W
Weight
[kg]
PN
[bar]
Fig. 5595 50 170210
170210
50
14
109
25
Soft-sealing
0.9
16
Fig. 5595 65 170211
170211
65
14
129
38
Soft-sealing
1.3
16
Fig. 5595 80 170212
170212
80
14
144
46
Soft-sealing
1.5
16
Fig. 5595 100 170213
170213
100
18
164
71
Soft-sealing
2.0
16
Fig. 5595 125 170214
170214
125
18
195
95
Soft-sealing
3.0
16
Fig. 5595 150 170215
170215
150
20
221
114
Soft-sealing
4.8
16
Fig. 5595 200 170216
170216
200
22
276
140
Soft-sealing
11.0
16
Fig. 5595 250 170217
170217
250
26
331
188
Soft-sealing
15.0
16
Fig. 5595 300 170218
170218
300
32
380
216
Soft-sealing
25.0
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表