Fig. 5593 EPOXY - Non-return spring-loaded valves
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/5593.prj},{NB=173445(400)},{ARTNR=173445},{LODLEVEL=400},{BES=Epoxy coating},{DN=125},{AU=weichdichtend},{L=350},{F=250},{H=186},{H1=300},{H2=334},{B=184},{B1=155},{B2=197},{W=54},{PN=16},{ONX=5},{FN=184},{T=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Art-Nr.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
AU
Version
ⁿ/ₐ
L
[mm]
F
ØF
[mm]
H
[mm]
H1
[mm]
H2
[mm]
B
[mm]
B1
[mm]
B2
[mm]
W
Weight
[kg]
PN
[bar]
Fig. 5593 EPOXY 50 173441
173441
Epoxy coating
50
Soft-sealing
200
165
107
162
189
117
93
121
17
16
Fig. 5593 EPOXY 65 173442
173442
Epoxy coating
65
Soft-sealing
240
185
118
178
209
123
100
144
28
16
Fig. 5593 EPOXY 80 173443
173443
Epoxy coating
80
Soft-sealing
260
200
130
208
239
146
120
152
30
16
Fig. 5593 EPOXY 100 17344...
173444
Epoxy coating
100
Soft-sealing
300
220
153
251
287
165
137
170
38
16
Fig. 5593 EPOXY 125 17344...
173445
Epoxy coating
125
Soft-sealing
350
250
186
300
334
184
155
197
54
16
Fig. 5593 EPOXY 150 17344...
173446
Epoxy coating
150
Soft-sealing
400
285
198
328
372
202
168
216
71
16
Fig. 5593 EPOXY 200 17344...
173448
Epoxy coating
200
Soft-sealing
500
340
292
489
554
274
240
283
125
16
Fig. 5593 EPOXY 200 17345...
173457
Epoxy coating
200
Soft-sealing
500
340
292
489
554
274
240
283
125
10
Fig. 5593 EPOXY 250 17345...
173458
Epoxy coating
250
Soft-sealing
600
395
337
565
624
314
275
324
160
10
Fig. 5593 EPOXY 300 17345...
173459
Epoxy coating
300
Soft-sealing
700
445
382
656
718
374
323
392
210
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表