Fig. 5439 - Non-return spring-loaded valve with nozzle
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/5439.prj},{NB=170308(400)},{ARTNR=170308},{LODLEVEL=400},{BES=Epoxy coating},{DN=250},{AU=metallisch-dichtend},{L=450},{F=405},{C=-},{W=115.0},{PN=16},{XY=1},{D2=125},{D3=159.50},{T=22.00},{H=54.09},{H2=64.05},{T2=10.87},{R=10.00},{L3=267.13},{H3=23.37},{H4=24.32},{L4=76.95},{R2=130.00},{H5=45.00},{H6=10.00},{L5=10.00},{R5=10},{X=177.50},{Y=34.63},{RR=28.00},{NOH=12.00},{MH=0.00},{DD=0.00},{SWQ=0},{SWX=0.000},{SWY=0},{SWL=0},{RWL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTNR
Art.-Nr.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
AU
Version
ⁿ/ₐ
L
[mm]
F
Ø
[mm]
W
Weight
[kg]
PN
[bar]
Fig. 5439 40 170300
170300
Epoxy coating
40
Metallically sealing
120
150
7.0
16
Fig. 5439 50 170301
170301
Epoxy coating
50
Metallically sealing
120
165
7.0
16
Fig. 5439 65 170302
170302
Epoxy coating
65
Metallically sealing
150
185
11.0
16
Fig. 5439 80 170303
170303
Epoxy coating
80
Metallically sealing
180
200
17.0
16
Fig. 5439 100 170304
170304
Epoxy coating
100
Metallically sealing
240
220
23.0
16
Fig. 5439 125 170305
170305
Epoxy coating
125
Metallically sealing
300
250
33.0
16
Fig. 5439 150 170306
170306
Epoxy coating
150
Metallically sealing
350
285
45.0
16
Fig. 5439 200 170317
170317
Epoxy coating
200
Metallically sealing
400
340
75.0
10
Fig. 5439 200 170307
170307
Epoxy coating
200
Metallically sealing
400
340
75.0
16
Fig. 5439 250 170318
170318
Epoxy coating
250
Metallically sealing
450
394
115.0
10
Fig. 5439 250 170308
170308
Epoxy coating
250
Metallically sealing
450
405
115.0
16
Fig. 5439 300 170319
170319
Epoxy coating
300
Metallically sealing
500
465
135.0
10
Fig. 5439 300 170309
170309
Epoxy coating
300
Metallically sealing
500
460
145.0
16
Fig. 5439 350 170320
170320
Epoxy coating
350
Metallically sealing
600
505
210.0
10
Fig. 5439 350 170310
170310
Epoxy coating
350
Metallically sealing
600
520
220.0
16
Fig. 5439 400 170321
170321
Epoxy coating
400
Metallically sealing
700
565
300.0
10
Fig. 5439 400 170311
170311
Epoxy coating
400
Metallically sealing
700
580
315.0
16
Fig. 5439 450 170322
170322
Epoxy coating
450
Metallically sealing
750
615
465.0
10
Fig. 5439 450 170312
170312
Epoxy coating
450
Metallically sealing
750
640
490.0
16
Fig. 5439 500 170323
170323
Epoxy coating
500
Metallically sealing
850
670
720.0
10
Fig. 5439 500 170313
170313
Epoxy coating
500
Metallically sealing
850
715
780.0
16
Fig. 5439 600 170324
170324
Epoxy coating
600
Metallically sealing
1000
780
800.0
10
Fig. 5439 600 170314
170314
Epoxy coating
600
Metallically sealing
1000
840
900.0
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表