Fig. 5433 - Membrane non-return valve
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/5433.prj},{NB=174906(400)},{ARTNR=174906},{LODLEVEL=400},{BES=Epoxy coating},{DN=150},{L=400},{F=285},{W=44.0},{PN=16},{D=106.0},{D2=109.0},{F2=200},{T=81.0},{T2=40},{T3=281.0},{D4=97.70},{D5=110.75},{D6=139.27},{R=100.00},{NOH=8},{NOH2=16},{NOHR2=180},{SW=19},{DH=11.5},{K1=45.92},{G1=110.87},{RR=75.0},{D7=119.26},{D7L=109.52},{D8=152.50},{D8L=154.06},{DR=75.00},{DR2=100.00},{TTE=95.00},{SWR=6},{SWEX=10},{ONX=2},{RB=30.00},{TB=22.24},{EX=145.00},{LX=328.33},{RX=16.00},{EEX=7.00},{SWX=17.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part number
[mm]
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
L
[mm]
F
Ø
[mm]
W
Weight
[kg]
PN
ⁿ/ₐ
Fig. 5433 40 174900
174900
Epoxy coating
40
180
150
8.4
16
Fig. 5433 50 174901
174901
Epoxy coating
50
200
165
12.0
16
Fig. 5433 65 174902
174902
Epoxy coating
65
240
185
18.0
16
Fig. 5433 80 174903
174903
Epoxy coating
80
260
200
20.0
16
Fig. 5433 100 174904
174904
Epoxy coating
100
300
220
33.5
16
Fig. 5433 125 174905
174905
Epoxy coating
125
350
250
38.0
16
Fig. 5433 150 174906
174906
Epoxy coating
150
400
285
44.0
16
Fig. 5433 200 174917
174917
Epoxy coating
200
500
340
84.0
10
Fig. 5433 200 174907
174907
Epoxy coating
200
500
340
84.0
16
Fig. 5433 250 174918
174918
Epoxy coating
250
600
405
134.0
10
Fig. 5433 250 174908
174908
Epoxy coating
250
600
405
134.0
16
Fig. 5433 300 174919
174919
Epoxy coating
300
700
460
220.0
10
Fig. 5433 300 174909
174909
Epoxy coating
300
700
460
220.0
16
Fig. 5433 350 174920
174920
Epoxy coating
350
800
533
280.0
10
Fig. 5433 400 174921
174921
Epoxy coating
400
900
597
390.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表