Fig. 8693 - LUG wafer valve
vonRoll hydro
VALVES AND FITTINGS
Butterfly shut-off valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/butterfly_shut_off_valves/8693.prj},{NB=175999 (400)},{ARTNR=175999},{LODLEVEL=400},{DN=350},{BES=Epoxy coating},{BETATIGUNGS=F10 / Vierkant 22},{F=497},{L=78},{H=305.0},{H1=468},{H2=248},{B=132.0},{D=331},{D1=250},{E=450},{G=60},{W=57.0},{PN=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Art-Nr.
ⁿ/ₐ
DN
Nominal Diameter
[mm]
BES
Coating
ⁿ/ₐ
BETATIGUNGS
Flange ISO 5211
ⁿ/ₐ
F
ØF
[mm]
L
[mm]
H
[mm]
H1
[mm]
H2
[mm]
B
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
E
[mm]
G
[mm]
W
Weight
[kg]
PN
[bar]
Fig. 8693 50 175990
175990
50
Epoxy coating
F07 / square drive 11
121
43
136.0
206
62
4.5
29
125
200
43
7.9
16
Fig. 8693 65 175991
175991
65
Epoxy coating
F07 / square drive 11
165
46
145.0
215
70
10.0
48
125
200
43
8.5
16
Fig. 8693 80 175992
175992
80
Epoxy coating
F07 / square drive 11
179
46
151.0
221
89
18.0
67
125
200
43
10.1
16
Fig. 8693 125 175994
175994
125
Epoxy coating
F07 / square drive 14
238
56
190.0
275
120
35.0
113
125
300
43
13.8
16
Fig. 8693 100 175993
175993
100
Epoxy coating
F07 / square drive 11
206
52
175.0
260
106
25.0
88
125
300
43
11.6
16
Fig. 8693 150 175995
175995
150
Epoxy coating
F07 / square drive 14
265
56
203.0
288
132
48.0
141
125
300
43
15.8
16
Fig. 8693 200 175996
175996
200
Epoxy coating
F07 / square drive 17
336
60
245.5
326
164
71.0
192
200
450
50
28.0
16
Fig. 8693 250 175997
175997
250
Epoxy coating
F10 / square drive 22
396
58
271.0
351
200
91.5
242
200
450
50
38.0
16
Fig. 8693 300 175998
175998
300
Epoxy coating
F10 / square drive 22
462
78
296.0
376
235
112.0
291
250
450
60
53.0
16
Fig. 8693 350 175999
175999
350
Epoxy coating
F10 / square drive 22
497
78
305.0
468
248
132.0
331
250
450
60
57.0
16
Fig. 8693 400 176000
176000
400
Epoxy coating
F12 / square drive 27
572
102
378.0
619
286
146.0
381
400
0
71
90.6
16
Fig. 8693 450 176001
176001
450
Epoxy coating
F14 / square drive 36
630
114
417.0
658
315
166.0
430
400
0
71
115.0
16
Fig. 8693 500 176002
176002
500
Epoxy coating
F14 / square drive 36
708
127
440.0
682
355
184.0
478
400
0
86
158.0
16
Fig. 8693 200 176003
176003
200
Epoxy coating
F14 / square drive 17
336
60
245.5
326
164
71.0
192
200
450
50
28.0
10
Fig. 8693 250 176004
176004
250
Epoxy coating
F14 / square drive 22
396
58
271.0
351
200
91.5
242
200
450
50
38.0
10
Fig. 8693 300 176005
176005
300
Epoxy coating
F14 / square drive 22
462
78
296.0
376
235
112.0
291
250
450
60
53.0
10
Fig. 8693 350 176006
176006
350
Epoxy coating
F14 / square drive 22
497
78
305.0
468
248
132.0
331
250
450
60
57.0
10
Fig. 8693 400 176007
176007
400
Epoxy coating
F14 / square drive 27
572
102
378.0
619
286
146.0
381
400
0
71
90.6
10
Fig. 8693 450 176018
176018
450
Epoxy coating
F14 / square drive 36
638
114
417.0
658
315
166.0
430
400
0
71
115.0
10
Fig. 8693 500 176019
176019
500
Epoxy coating
F14 / square drive 36
708
127
440.0
682
355
184.0
478
400
0
86
158.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表