Figure 2019 - VONROLL FF fitting ECOFIT Flanged pipe with two threaded flanges
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with flange
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_flanges_with_f/2019_ecofit.prj},{NB=Figure 2019-453309(400)},{ARTNR=453309},{BES=Epoxy},{LODLEVEL=400},{DN=300},{PN=10},{L=4000},{DE=326},{W=312.4},{NPK=-},{D1=455.000},{D2=326.000},{T=24.500},{NOH=12},{DH=23.000},{VERS2=1.000},{ANGH=15.000},{K=400.000},{G=370.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Diameter
ⁿ/ₐ
PN
[bar]
L
Installation length
[mm]
DE
Diameter
[mm]
W
Weight
[kg]
NPK
412
ⁿ/ₐ
Figure 2019 80
458500
Epoxy coating
80
10/16
200
98
10.9
241.111
Figure 2019 80
458501
Epoxy coating
80
10/16
300
98
12.4
241.111
Figure 2019 80
458502
Epoxy coating
80
10/16
400
98
13.9
241.111
Figure 2019 80
458503
Epoxy coating
80
10/16
500
98
15.4
241.111
Figure 2019 80
458504
Epoxy coating
80
10/16
600
98
16.8
241.121
Figure 2019 80
458505
Epoxy coating
80
10/16
700
98
18.3
241.121
Figure 2019 80
458506
Epoxy coating
80
10/16
800
98
19.8
241.121
Figure 2019 80
458507
Epoxy coating
80
10/16
1000
98
22.7
241.121
Figure 2019 100
458508
Epoxy coating
100
10/16
200
118
12.7
241.112
Figure 2019 100
458509
Epoxy coating
100
10/16
300
118
14.5
241.112
Figure 2019 100
458510
Epoxy coating
100
10/16
400
118
16.4
241.112
Figure 2019 100
458511
Epoxy coating
100
10/16
500
118
18.2
241.112
Figure 2019 100
458512
Epoxy coating
100
10/16
600
118
20.0
241.122
Figure 2019 100
458513
Epoxy coating
100
10/16
700
118
21.9
241.122
Figure 2019 100
458514
Epoxy coating
100
10/16
800
118
23.7
241.122
Figure 2019 100
458515
Epoxy coating
100
10/16
1000
118
27.4
241.122
Figure 2019 125
458516
Epoxy coating
125
10/16
200
144
16.7
241.113
Figure 2019 125
458517
Epoxy coating
125
10/16
300
144
19.1
241.113
Figure 2019 125
458518
Epoxy coating
125
10/16
400
144
21.4
241.113
Figure 2019 125
458519
Epoxy coating
125
10/16
500
144
23.8
241.113
Figure 2019 125
458520
Epoxy coating
125
10/16
600
144
26.2
241.123
Figure 2019 125
458521
Epoxy coating
125
10/16
700
144
28.5
241.123
Figure 2019 125
458522
Epoxy coating
125
10/16
800
144
30.9
241.123
Figure 2019 125
458523
Epoxy coating
125
10/16
1000
144
35.6
241.123
Figure 2019 150
458524
Epoxy coating
150
10/16
200
170
19.8
241.114
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表