3.19 - Bushings
voestalpine
3. Bushings with flange
Powered by
CAD模型選擇
{voest/03_buechsen_mit_bund/03_19.prj},{NB=VA_Buchse_17969},{IDENTNR=17969},{D=20},{D1=26},{D2=31},{L2=22},{L3=6},{L4=3},{R=1.5},{L=49},{L1=27},{GEWICHT=0.07},{CTN=84833080},{SANKYO1=SOVM 20027},{HASCO=},{FIBRO1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
D
Diameter Ød H7
[mm]
D1
Outer diameter Ød1 e7/k6
[mm]
D2
Outer diameter Ød2 -0.2
[mm]
L2
Lenght L2
[mm]
L3
Length L3 ±0.05
[mm]
L4
Distance L4
[mm]
R
Radius r
[mm]
L
Length L
[mm]
L1
Length L1 -0.5/-1
[mm]
GEWICHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
17966
17966
9
14
16
6
3
2
1.0
15
9
0.01
84833080
17967
17967
10
14
16
9
3
2
1.0
26
17
0.01
84833080
17968
17968
15
20
25
17
6
3
1.5
39
22
0.03
84833080
17454
17454
18
26
31
17
6
3
1.5
39
22
0.10
84833080
17455
17455
20
26
31
17
6
3
1.5
39
22
0.08
84833080
17969
17969
20
26
31
22
6
3
1.5
49
27
0.07
84833080
17456
17456
22
30
35
22
6
3
2.0
49
27
0.19
84833080
17457
17457
24
30
35
22
6
3
2.0
49
27
0.08
84833080
17714
17714
24
30
35
27
6
3
2.0
63
36
0.12
84833080
17458
17458
30
42
47
27
6
3
2.0
63
36
0.30
84833080
17459
17459
32
42
47
27
6
3
2.0
63
36
0.20
84833080
17715
17715
32
42
47
27
6
3
2.0
73
46
0.29
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表