3.8 - Bushings
voestalpine
3. Bushings with flange
Powered by
CAD模型選擇
{voest/03_buechsen_mit_bund/03_08.prj},{NB=VA_Buchsen_17119},{IDENTNR=17119},{D=50},{L=77},{D1=63},{D2=72},{L1=44.5},{L2=8.0},{R1=4},{R2=3},{L3=3},{GEWICHT=0.60},{CTN=84833080},{FIBRO1=2087.73.050.077},{SANKYO1=TSOEG-50.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
D
Inner diameter Ød H7
[mm]
L
Length L
[mm]
D1
Outer diameter Ød1 f7/h6
[mm]
D2
Outer diameter Ød2 -0.1/-0.3
[mm]
L1
Distance L1
[mm]
L2
Distance L2
[mm]
R1
Radius r1
[mm]
R2
Radius r2
[mm]
L3
[mm]
GEWICHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
17115
17115
25
43
35
40
24.0
7.5
3
2
3
0.18
84833080
17116
17116
30
43
42
47
24.0
7.5
3
2
3
0.22
84833080
17117
17117
40
60
50
60
35.5
6.0
4
2
3
0.30
84833080
17118
17118
40
64
50
60
39.5
6.0
4
2
3
0.32
84833080
17119
17119
50
77
63
72
44.5
8.0
4
3
3
0.60
84833080
17120
17120
50
92
63
72
55.5
8.0
4
3
3
0.74
84833080
17121
17121
60
78
80
86
49.0
7.5
3
3
3
1.12
84833080
17122
17122
63
95
80
90
55.5
8.0
4
3
3
1.22
84833080
17123
17123
63
100
80
90
62.5
8.0
4
3
3
1.28
84833080
17124
17124
63
108
80
90
62.5
8.0
4
3
3
1.36
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表