3.7 - Bushings
voestalpine
3. Bushings with flange
Powered by
CAD模型選擇
{voest/03_buechsen_mit_bund/03_07.prj},{NB=VA_Buchsen_17104},{IDENTNR=17104},{D=60},{L=80},{D1=75},{D2=85},{L1=70},{L2=10},{R=20},{R1=2},{R2=2},{GEWICHT=0.90},{CTN=84833080},{FIBRO1=2085.72.060.080},{SANKYO1=SEFW 60-80},{SANKYO2=SES351-5},{GSB=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
D
Inner diameter Ød H7
[mm]
L
Length L
[mm]
D1
Outer diameter Ød1 m6
[mm]
D2
Outer diameter Ød2
[mm]
L1
Distance L1
[mm]
L2
Distance L2
[mm]
R
Radius r
[mm]
R1
Radius r1
[mm]
R2
Radius r2
[mm]
GEWICHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
17100
17100
25
40
35
45
33
7
10
1
2
0.16
84833080
17101
17101
30
50
40
50
40
10
20
1
2
0.22
84833080
17102
17102
40
70
55
65
60
10
20
2
2
0.58
84833080
17103
17103
50
80
65
75
70
10
20
2
2
0.80
84833080
17104
17104
60
80
75
85
70
10
20
2
2
0.90
84833080
17105
17105
65
80
80
90
70
10
20
2
2
0.94
84833080
17106
17106
65
120
80
90
110
10
20
2
2
1.26
84833080
17107
17107
80
100
100
110
90
10
20
2
3
1.85
84833080
17108
17108
80
140
100
110
130
10
20
2
3
2.58
84833080
17109
17109
100
100
120
130
90
10
20
2
3
2.26
84833080
17110
17110
100
140
120
130
130
10
20
2
3
2.88
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表