目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
SKCM - MALE CLEVIS MOUNTING
Vesta
Pneumatic actuators
Compact cylinders - ISO 21287
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/compact_iso_21287/accessories/skcm.prj},{NB=SKCM/16},{CODE=SKCM/16},{BORE=16},{A3=6},{B3=10},{B4=16},{E2=6},{H=38.0},{I=18},{R1=6},{T=27},{T4=12},{D4X=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
BORE
Bore
[mm]
A3
[mm]
B3
[mm]
B4
[mm]
E2
[mm]
H
[mm]
I
[mm]
R1
[mm]
T
[mm]
T4
[mm]
SKCM/16
SKCM/16
16
6
10
16
6
38.0
18
6
27
12
SKCM/20
SKCM/20
20
6
14
20
8
38.0
22
8
34
16
SKCM/25
SKCM/25
25
6
14
20
8
39.5
26
8
38
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表