KE 400 - ISO 11901 Standard
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
KE
KE 400
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/ke/ke_400/ke_400_asmtab.prj},{NB=KE400-025-A(0-1500-senza000)},{CU=25},{L=120},{LMIN=95},{RC=1},{D=25},{P=150},{PMIN=20},{F0=425},{F1=1134},{VERS=400},{TAPPO=1},{VER=3},{SKUDOH=35.000},{V=15,9},{S=2,84},{W=0,23},{CCS=si},{CS1=0,'-',3, 'MICRO STANDARD'},{FISX='senza','senza','FC25B','FC 25 B','upside down mounting','upside down mounting'},{RX1=0,'-',1,'RSMTCD',3,'BDSM1+RSMTCD',4,'BDSM2+RSMTCD',5,'BDSM2-45+RSMTCD'},{RX11=0,'-',1,'RSMTCD'},{RX2=0,'-'},{RX22=0,'-'},{RX3=0,'-'},{RX33=0,'-'},{T1=0,'-',1,'TSMM8'},{T2=0,'-'},{T3=0,'-'},{SCUDO1=1,'-'},{SCUDO2=0,'Skudo',1,'-'},{CODICE1=KE400-025-A},{CODICE2=KE400-025-A-N},{PPATH=../ke_asmtpl.prj},{CX=0},{PX=150},{SKUDO=0},{FIS=senza},{CS=0},{R=0},{T=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODICE
Code
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Initial force
[daN]
F1
Final force
[daN]
V
Volume
[cm3]
S
superficie
[cm2]
W
Weight
[Kg]
KE400-010-A
KE400-010-A
10
70
60
1
25
150
20
425
1191
6,1
2,84
0,16
KE400-016-A
KE400-016-A
16
91
75
1
25
150
20
425
1154
10
2,84
0,19
KE400-025-A
KE400-025-A
25
120
95
1
25
150
20
425
1134
15,9
2,84
0,23
KE400-032-A
KE400-032-A
32
140
108
1
25
150
20
425
1185
19,6
2,84
0,25
KE400-040-A
KE400-040-A
40
165
125
1
25
150
20
425
1182
24,6
2,84
0,28
KE400-050-A
KE400-050-A
50
195
145
1
25
150
20
425
1200
30,4
2,84
0,32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EPIC® POWERLOCK A6 S
LAPP
10.06.2024
KE 750 - ISO 11901 Standard
Veith
25.10.2010
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表