Nederlands
English
5.23/5.25 inch - TUBE CLIP
VDL
PVC-U fitting program inch
Powered by
CAD模型選擇
{vdl/2_inch_size_programe/523_tube_clip.prj},{NB=5.23.040-in_(mechanical_high)},{CNSORDERNO=5.23.040},{LODDEST=mechanical},{LODLEVEL=high},{D1=1 1/4},{DD1=42.2},{NORM=BS/ANSI},{D2=14.0},{D3=6.5},{Z1=33.5},{Z2=33.5},{B=35.0},{C=10},{D=6.5},{E=22.0},{TYPE=C},{CNSQUANTITY=250 (25x10)},{CNSMASSEXACT=24},{INFO=PDF},{W=44.500},{A=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[Inch]
NORM
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
Z1
Length
[mm]
Z2
Length
[mm]
B
Height
[mm]
C
Height
[mm]
D
Height
[mm]
E
Width
[mm]
TYPE
ⁿ/ₐ
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
5.23.012
5.23.012
1/4
BS/ANSI
8.3
4.5
11.0
13.5
21.0
10
6.0
12.0
A
500 (50x10)
4
5.23.016
5.23.016
3/8
BS/ANSI
10.5
5.5
14.0
14.0
23.0
10
6.0
16.0
B
400 (40x10)
6
5.23.020
5.23.020
1/2
BS/ANSI
10.5
5.5
16.5
16.5
25.0
10
6.0
16.0
B
400 (40x10)
8
5.23.025
5.23.025
3/4
BS/ANSI
10.5
5.5
19.0
19.0
27.5
10
6.0
16.0
B
800 (80x10)
8
5.23.032
5.23.032
1
BS/ANSI
10.5
5.5
24.0
24.0
31.0
10
6.0
16.0
B
600 (60x10)
12
5.23.040
5.23.040
1 1/4
BS/ANSI
14.0
6.5
33.5
33.5
35.0
10
6.5
22.0
C
250 (25x10)
24
5.23.050
5.23.050
1 1/2
BS/ANSI
14.0
6.5
37.0
37.0
40.0
10
6.5
22.0
C
250 (25x10)
28
5.23.063
5.23.063
2
BS/ANSI
17.0
8.5
44.5
44.5
51.5
10
10.0
25.0
C
150 (15x10)
46
5.25.075
5.25.075
2 1/2
BS
17.0
8.5
52.0
52.0
57.5
10
10.0
25.0
C
80 (8x10)
96
5.23.080
5.23.080
2 1/2
ANSI
17.0
8.5
64.5
64.5
65.0
10
10.0
25.0
C
80 (8x10)
58
5.25.090
5.25.090
3
BS/ANSI
17.0
8.5
78.0
78.0
75.0
10
10.0
28.0
C
60 (6x10)
98
5.23.110
5.23.110
4
BS/ANSI
17.0
8.5
88.0
88.0
90.0
10
10.0
28.0
C
50 (5x10)
120
5.25.140
5.25.140
5
BS/ANSI
17.0
8.5
97.0
97.0
110.0
10
10.0
31.5
C
20 (2x10)
244
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5.25 - TUBE CLIP
VDL
23.02.2023
2.25/2.27 inch - ELBOW 90°
VDL
23.02.2023
2.01/2.04 inch - TEE 90°
VDL
23.02.2023
5.24 E inch - FILLING BLOCK
VDL
23.02.2023
5.23/5.26 inch - TUBE CLAMP
VDL
23.02.2023
6.13 inch - BALL VALVE TYPE: DIL
VDL
23.02.2023
7011 - SOCKET
VDL
23.02.2023
3.06 A/B inch - REDUCING BUSH
VDL
23.02.2023
70201 - UNION
VDL
23.02.2023
7005 - ELBOW 90°
VDL
23.02.2023
70206 - ADAPTOR UNION
VDL
23.02.2023
7006 - ELBOW 45°
VDL
23.02.2023
7008 - TEE 90°
VDL
23.02.2023
7025 - BALL VALVE
VDL
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表