suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
DF-... - Magnetic and electronic proximity sensors DF-series
Univer
Cylinders
Sensors
Sensors
Powered by
CAD模型選擇
{univer/cylinders/univer_sensori/univer_sensori/df.prj},{NB=DF-440M08},{PNR=DF-440M08},{PN=Sensor with cable 20cm male connector M08 },{VERS=2.000},{CTP=3 fili PNP N.C},{ETL=-},{ETLM=-},{TN=-},{TL=-},{CC=-},{PC=-},{CT=-},{CM=-},{TRA=-},{TRC=-},{VECCR=-},{IDS=-},{NSC=-},{CE=-},{RAV=-},{GP=-},{TDU=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PNR
Part number
ⁿ/ₐ
PN
Part name
ⁿ/ₐ
CTP
Type Cable
ⁿ/ₐ
ETL
eletronisch
ⁿ/ₐ
ETLM
electro mechanical
ⁿ/ₐ
TN
Nominal tension - V AC/DC
ⁿ/ₐ
TL
Operating voltage - VC/DC
ⁿ/ₐ
CC
Maximum switch stream - MA
ⁿ/ₐ
PC
Maximum switch performance - W/A
ⁿ/ₐ
CT
Maximum tension waste -V AC/DC
ⁿ/ₐ
CM
Min. magnetic field - gauss
ⁿ/ₐ
TRA
Conversation time of opening. - ms
ⁿ/ₐ
TRC
Conversation time close. - ms
ⁿ/ₐ
VECCR
Electric life lasts with resistiver load
ⁿ/ₐ
IDS
Condition's indicators - red
ⁿ/ₐ
NSC
Cable number and - cross-section - mmq
ⁿ/ₐ
RAV
Vibration solidity 30g-Hz
ⁿ/ₐ
GP
Protection type - DIN40050
ⁿ/ₐ
TDU
Consumers temperature °C
ⁿ/ₐ
DF-770
DF-770
Sensor with cable 3 m
3 fili PNP N.O.
elettronico
-
24V DC
7....30V
200
6
0.7V
30
0.08
0.03
> 10^9
LED
3 x 0.14
2000
IP65
- 20 + 80 °C
DF-220
DF-220
Sensor with cable 3 m
2 fili PNP N.O.
-
elettromeccanico
24V AC-DC
5....30V
120
3.6
2.8V
60
< 0.5
< 1
> 10^7
LED
2 x 0.14
2000
IP65
- 20 + 80 °C
DF-330
DF-330
Sensor with cable 3 m
3 fili PNP N.O
-
elettromeccanico
24V AC-DC
5....30V
500
6
0.1V
60
< 0.5
< 1
> 10^7
LED
3 x 0.14
2000
IP65
- 20 + 80 °C
DF-440
DF-440
Sensor with cable 3 m
3 fili PNP N.C
-
elettromeccanico
24V AC-DC
5....30V
500
6
0.1V
60
< 0.5
< 1
> 10^7
LED
3 x 0.14
2000
IP65
- 20 + 80 °C
DF-770M08
DF-770M08
Sensor with cable 20cm ma...
3 fili PNP N.O
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
DF-200M08
DF-200M08
Sensor with cable 20cm ma...
2 fili PNP N.O
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
DF-330M08
DF-330M08
Sensor with cable 20cm ma...
3 fili PNP N.O
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
DF-440M08
DF-440M08
Sensor with cable 20cm ma...
3 fili PNP N.C
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
DF-770M12
DF-770M12
Sensor with cable 20cm ma...
3 fili PNP N.O
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
DF-220M12
DF-220M12
Sensor with cable 20cm ma...
2 fili PNP N.O
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
DF-330M12
DF-330M12
Sensor with cable 20cm ma...
3 fili PNP N.O
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
DF-440M12
DF-440M12
Sensor with cable 20cm ma...
3 fili PNP N.C
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
DHF-033M08
DHF-033M08
Extension cable M08 3m 3p...
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
DHF-053M08
DHF-053M08
Extension cable M08 5m 3p...
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
DHF-033M12
DHF-033M12
Extension cable M12 3m 3p...
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
DHF-053M12
DHF-053M12
Extension cable M12 5m 3p...
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
DF-001
DF-001
Cable clamp