suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-13 - Angle bracket in zinc-plated steel
Univer
Cylinders
2 or 3- stage telescopic pneumatic cylinders Ø32÷63 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/rt/parts/kf_13.prj},{NB=KF-13040 },{IDNR=},{PN=KF-13040},{CYL=40},{MASS=0.09},{AB=9},{AH=36},{AO=15},{AT=4},{AU=28},{E=58},{SA2=116},{SA3=116},{TR=36},{XA2=110},{XA3=120},{TG=38.0},{D1=6.2},{B=35},{H=3},{R1=1.0},{R2=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part number
ⁿ/ₐ
CYL
Cylinder
[mm]
MASS
Weight
[kg]
AB
Diameter H13
[mm]
AH
Distance JS15
[mm]
AO
Distance
[mm]
AT
Height
[mm]
AU
Distance ±0.2
[mm]
E
Width
[mm]
SA2
Distance
[mm]
SA3
Distance
[mm]
TR
Distance
[mm]
XA2
Distance
[mm]
XA3
Distance
[mm]
KF-13032
KF-13032
32
0.07
7
32
11
4
24
50
106
0
32
105
0
KF-13040
KF-13040
40
0.09
9
36
15
4
28
58
116
116
36
110
120
RTF-13050
RTF-13050
50
0.20
9
45
15
5
32
70
125
125
45
120
129
RTF-13063
RTF-13063
63
0.20
9
50
15
5
32
85
129
129
50
124
134
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表