suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-11 - Male rear hinge
Univer
Cylinders
2 or 3- stage telescopic pneumatic cylinders Ø32÷63 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/rt/parts/kf_11.prj},{NB=KF-11040 },{IDNR=},{CYL=40},{REF=KF-11040},{CD=12},{E=54},{EW=28},{FL=25},{L=15},{MR1=18.0},{XD2=107},{XD3=117},{TCB=5.400},{GEW=0.100},{DE=13.000},{BDF1=14.000},{HDF1=45.360},{R=0.540},{DF2=20.000},{TG=38.000},{CBT=5.400},{CBT2=11.500},{CBT1=17.000},{BDF2=23.000},{HDF2=31.500},{VERS=1.000},{LD=6.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CYL
Cylinder
[mm]
REF
Code
ⁿ/ₐ
CD
Diameter H9
[mm]
E
Width
[mm]
EW
Width ±0.2
[mm]
FL
Distance ±0.2
[mm]
L
Distance
[mm]
MR1
Radius
[mm]
XD2
[mm]
XD3
[mm]
GEW
Weight
[kg]
LD
[mm]
KF-11032
32
KF-11032
10
48
26
22
12
15.0
103
0
0.080
6.500
KF-11040
40
KF-11040
12
54
28
25
15
18.0
107
117
0.100
6.500
KF-11050
50
KF-11050
12
65
32
27
15
20.0
115
124
0.170
9.000
KF-11063
63
KF-11063
16
75
40
32
20
23.0
124
134
0.250
9.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表