suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-13 - Angle bracket in zinc-plated steel ISO MS1
Univer
Cylinders
Compact cylinders STRONG Ø32÷63 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/rs/parts/kf_13.prj},{NB=KF-13040 },{IDNR=},{CYL=40},{REF=KF-13040},{GEW=0.09},{AB=9},{AH=36},{AO=8},{AT=4},{AU=28},{E=52},{TR=36},{AH1=29},{DCB=35},{TG=36},{LD=7},{H=3},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CYL
Cylinder
[mm]
REF
Code
ⁿ/ₐ
GEW
Weight
[kg]
AB
Diameter H13
[mm]
AH
Height JS15
[mm]
AO
Distance
[mm]
AT
Height
[mm]
AU
Distance ±0.2
[mm]
E
Width
[mm]
TR
Distance JS14
[mm]
AH1
[mm]
DCB
[mm]
LD
[mm]
VERS
[mm]
KF-13032
32
KF-13032
0.07
7
32
6
4
24
45
32
27
30
7
1
KF-13040
40
KF-13040
0.09
9
36
8
4
28
52
36
29
35
7
1
KF-13050
50
KF-13050
0.20
9
45
10
5
32
64
45
37
40
9
1
KF-13063
63
KF-13063
0.20
9
50
12
5
32
74
50
38
45
9
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表