suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
MF-20 - Nut for zinc-plated steel head
Univer
Cylinders
Microcylinders Ø8÷25 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/m/parts/mf_20.prj},{NB=MF-20008 },{IDNR=},{PN=MF-20008},{CYL=8-10},{BE=M12x1.25},{KV=19},{KW=7.0},{DB=12},{PB=1.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part number
ⁿ/ₐ
CYL
Cylinder
[mm]
BE
Thread
ⁿ/ₐ
KV
Width across flats
[mm]
KW
Width
[mm]
MF-20008
MF-20008
8-10
M12x1.25
19
7.0
MF-20012
MF-20012
12-16
M16x1.5
24
8.0
MF-20020
MF-20020
20-25
M22x1.5
32
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表