suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
L1-N - Locking unit (without fixing screws)
Univer
Cylinders
Cylinders Ø32÷200 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/k/parts/l1_n.prj},{NB=L1-N04016 },{IDNR=},{PN=L1-N04016},{CYL=40},{AM=0},{B=35},{BE=-},{D=35.5},{L=20.5},{D1=0},{DD=M6},{E=58.0},{F=90},{G1=0.0},{H1=15},{KK=M12x1.25},{KV=-},{M=58},{MM=16},{N=58},{O=29.5},{P=87.5},{Q=0},{R=-},{S=0},{TG1=17.324},{TG=38.0},{U=9.0},{VD=6.0},{WH1=30},{F1=16.0},{R1=20},{H=4.0},{P1=4.0},{P2=3.5},{N1=15},{N2=15.0},{E1=7.0},{E2=21.5},{DDMAX=6},{PD=1.00},{SW=0.000},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part number
[mm]
CYL
Cylinder
[mm]
B
Diameter
[mm]
BE
Thread/screw thread
ⁿ/ₐ
DD
Thread/screw thread
[mm]
E
Distance
[mm]
F
Length
[mm]
G1
[mm]
H1
[mm]
M
Width
[mm]
MM
Diameter
[mm]
N
Height
[mm]
O
Height
[mm]
P
Height
[mm]
Q
[mm]
R
[mm]
TG
Distance
[mm]
U
Depth
[mm]
VD
Length
[mm]
L1-N01606
L1-N01606
16
16
M16x1.5
-
35.0
61
1.5
7
40
6
40
34.5
74.5
27
M5
0.0
7.5
0.0
L1-N02008
L1-N02008
20
22
M22x1.5
-
35.0
61
4.0
9
40
8
40
34.5
74.5
27
M5
0.0
7.5
0.0
L1-N02510
L1-N02510
25
22
M22x1.5
-
35.0
61
4.0
13
40
10
40
34.5
74.5
27
M5
0.0
7.5
0.0
L1-N03212
L1-N03212
32
30
-
M6
54.5
84
0.0
16
50
12
50
29.5
79.5
0
-
32.5
10.0
6.0
L1-N04016
L1-N04016
40
35
-
M6
58.0
90
0.0
15
58
16
58
29.5
87.5
0
-
38.0
9.0
6.0
L1-N05020
L1-N05020
50
40
-
M8
60.0
100
0.0
17
70
20
70
29.0
99.0
0
-
46.5
10.0
6.0
L1-N06320
L1-N06320
63
45
-
M8
65.0
110
0.0
17
85
20
85
37.0
122.0
0
-
56.5
13.0
6.0
L1-N08025
L1-N08025
80
45
-
M10
75.0
125
0.0
21
100
25
100
40.5
140.5
0
-
72.0
16.0
8.0
L1-N10025
L1-N10025
100
55
-
M10
90.0
152
0.0
26
116
25
116
59.0
179.0
0
-
89.0
18.0
8.0
L1-N12532
L1-N12532
125
60
-
M12
112.5
185
0.0
35
145
32
145
62.0
207.0
0
-
110.0
22.0
9.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表