suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-19 - Counter-hinge 90° in die-cast aluminium
Univer
Cylinders
Cylinders Ø32÷200 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/k/parts/kf19.prj},{NB=KF-19050},{IDNR=},{CYL=50},{REF=KF-19050},{GEW=0.20},{FA=45},{FB=12},{FC=0.3},{FD=46.5},{FE=63.5},{FG=32},{FH=12},{FI=8.4},{LD1=13.5},{CD=12},{F=24.0},{FA1=20.00},{FD1=38.00},{FE1=3.20},{TG=14.80},{H=3.80},{HA=26.00},{HB=19.00},{B=5.0},{D=0},{D1=0},{D2=0},{D3=0},{R=0.0},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CYL
Cylinder
[mm]
REF
Code
ⁿ/ₐ
GEW
Weight
[kg]
FA
Altezza
[mm]
FB
Diameter
[mm]
FC
Distance
[mm]
FD
Distance
[mm]
FE
Distance
[mm]
FG
Width
[mm]
FH
Altezza
[mm]
FI
Diameter
[mm]
CD
Diameter H9
[mm]
KF-19032
32
KF-19032
0.09
32
10
1.2
32.5
46.5
26
10
6.4
10
KF-19040
40
KF-19040
0.12
36
12
2.6
38.0
51.5
28
10
6.4
12
KF-19050
50
KF-19050
0.20
45
12
0.3
46.5
63.5
32
12
8.4
12
KF-19063
63
KF-19063
0.32
50
16
3.3
56.5
73.5
40
12
8.4
16
KF-19080
80
KF-19080
0.58
63
16
1.0
72.0
92.5
50
14
10.5
16
KF-19100
100
KF-19100
0.91
73
20
2.5
89.0
112.5
60
16
10.5
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表