suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-18 - Pin in zinc-plated steel with 2 circlips
Univer
Cylinders
Cylinders Ø32÷200 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/k/parts/kf18.prj},{NB=KF-18063},{IDNR=},{CYL=63},{REF=KF-18063},{GEW=0.120},{FF=16},{FM=71},{FL=80.5},{FL1=73.000},{FF1=18.560},{FL2=1.100},{L=0.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CYL
Cylinder
[mm]
REF
Code
ⁿ/ₐ
GEW
Weight
[kg]
FF
Diameter f8
[mm]
FM
Distance
[mm]
FL
Length
[mm]
KF-18032
32
KF-18032
0.030
10
46
53.0
KF-18040
40
KF-18040
0.050
12
53
61.3
KF-18050
50
KF-18050
0.050
12
61
69.0
KF-18063
63
KF-18063
0.120
16
71
80.5
KF-18080
80
KF-18080
0.150
16
91
100.5
KF-18100
100
KF-18100
0.290
20
111
122.5
KF-18125
125
KF-18125
1.530
25
131
140.0
KF-18160
160-200
KF-18160
1.000
30
171
205.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表