CBA - Air Filters
UFI Filters
AIR FILTERS
Powered by
CAD模型選擇
{ufi_filters/air_filters/cba-tm.prj},{NB=CBA11B02PE},{SHA256=qsRfZq+kgwClxdE/mtc0tYbEw4o8e8zRjs0hhilsKtA=},{INAME=cba11b02pe},{NAME=cba11b02pe},{NNCUSTOM=CBA},{NTCUSTOM=Air Filters},{NBCUSTOM=CBA11B02PE},{LINACUSTOM=CBA11B02PE},{STEPFILE=cba11-tm150b1-tm450b1.step},{PNGFILE=cba-tm},{DWGFILE=cba},{CODE=CBA11B02PE},{DESC=Air breather},{APP=Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation},{CAT=https://www.ufihyd.com/pdf/products/CBA_Ufi_Hyd.pdf},{SIZE=11},{NFR=300},{PRT=BSP thread},{PRS=1/4\"},{DIAM=47},{FILTMEDIA=PE = Polyurathan foam},{FILTRATIO=10 µm},{WT=from -25 to +110},{HOUSINGFLANGEANDBASKET=zinc plated steel},{CAP=chrome plated},{D1=47},{D2=1/4\" BPS},{HEX=19},{H1=45},{H2=12},{H3=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
APP
Application
ⁿ/ₐ
SIZE
Size and Lenght
ⁿ/ₐ
NFR
Nominal Flow Rate
[l/min]
PRT
Port Type
ⁿ/ₐ
PRS
Port Size
[mm]
DIAM
Diameter
[mm]
FILTMEDIA
Filter Media
ⁿ/ₐ
FILTRATIO
Filtration Degree in air
ⁿ/ₐ
WT
Working temperature
[°C]
HOUSINGFLANGEANDBASKET
Housing, flange and basket
ⁿ/ₐ
CAP
Cap
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
HEX
Spanner
ⁿ/ₐ
H1
ⁿ/ₐ
H2
ⁿ/ₐ
H3
ⁿ/ₐ
CBA11B02CC
CBA11B02CC
Air breather
Agricultural, Constructio...
11
150
BSP thread
1/4"
47
CC = Paper/cellulose
3 µm
from -25 to +110
zinc plated steel
chrome plated
47
1/4" BPS
19
45
12
7
CBA11B02PE
CBA11B02PE
Air breather
Agricultural, Constructio...
11
300
BSP thread
1/4"
47
PE = Polyurathan foam
10 µm
from -25 to +110
zinc plated steel
chrome plated
47
1/4" BPS
19
45
12
7
CBA21B06CC
CBA21B06CC
Air breather
Agricultural, Constructio...
21
450
BSP thread
3/4"
76
CC = Paper/cellulose
3 µm
from -25 to +110
zinc plated steel
chrome plated
76
3/4" BSP
35
66
16
7
CBA21B06PE
CBA21B06PE
Air breather
Agricultural, Constructio...
21
750
BSP thread
3/4"
76
PE = Polyurathan foam
10 µm
from -25 to +110
zinc plated steel
chrome plated
76
3/4" BSP
35
66
16
7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表