目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6870631 - Flow Monitoring, Inline Sensor without Integrated Processor
Turck
Sensors
flow20sensors2fflow20meters
Powered by
CAD模型選擇
{turck/sensors/flow20sensors2fflow20meters/6870631.prj},{NB=6870631},{BMENB=6870631},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/b2/9e/6870631.png},{MASSZEICHNUNG=../../../_pool_/b2/9e/6870631.png},{DESCSHORT=Flow Monitoring, Inline Sensor without Integrated Processor},{DESCLONG=Flow Monitoring, Inline Sensor without Integrated Processor, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer on processor, Status indicated via LED chain on signal processor, Connector device, M12 × 1, 4‐wire connection to the processor},{EAN=4047101174502},{MANUNAME=Turck},{MANUTYPEDESC=FCI-D09A4-NA-H1141/M16},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6870631}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6870631
6870631
Flow Monitoring, Inline S...
Flow Monitoring, Inline S...
4047101174502
Turck
FCI-D09A4-NA-H1141/M16
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表