目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6870627 - Flow Monitoring, Inline Sensor with Integrated Processor
Turck
Sensors
flow20sensors2fflow20meters
Powered by
CAD模型選擇
{turck/sensors/flow20sensors2fflow20meters/6870627.prj},{NB=6870627},{BMENB=6870627},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/45/e0/6870627.png},{MASSZEICHNUNG=../../../_pool_/45/e0/6870627.png},{DESCSHORT=Flow Monitoring, Inline Sensor with Integrated Processor},{DESCLONG=Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 0.1…6 l/min, Sensor, stainless steel A4 (1.4404), Mechanical Connection: Tri-Clamp, Temperature range: ‐20…+80 °C, DC 3-wire, 19.2…28.8 VDC, NO contact, PNP output, Connector device, M12 × 1},{EAN=4047101174465},{MANUNAME=Turck}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6870627
6870627
Flow Monitoring, Inline S...
Flow Monitoring, Inline S...
4047101174465
Turck
FCI-34D10A4P-AP8X-H1141
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表