目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6870409 - Flow Monitoring, Immersion Sensor without Integrated Processor
Turck
Sensors
flow20sensors2fflow20meters
Powered by
CAD模型選擇
{turck/sensors/flow20sensors2fflow20meters/6870409.prj},{NB=6870409},{BMENB=6870409},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/a9/69/6870409.png},{MASSZEICHNUNG=../../../_pool_/a9/69/6870409.png},{DESCSHORT=Flow Monitoring, Immersion Sensor without Integrated Processor},{DESCLONG=Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Sensor for gaseous media, Calorimetric functionality, Adjustment via signal processor, Status indicated via LED chain on signal processor, Cable device, 4‐wire connection to the processor},{EAN=4047101173628},{MANUNAME=Turck},{MANUTYPEDESC=FCS-GL1/2A2-NA/A},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6870409}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6870409
6870409
Flow Monitoring, Immersio...
Flow Monitoring, Immersio...
4047101173628
Turck
FCS-GL1/2A2-NA/A
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表