目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6870348 - Flow Monitoring, Immersion Sensor without Integrated Processor
Turck
Sensors
flow20sensors2fflow20meters
Powered by
CAD模型選擇
{turck/sensors/flow20sensors2fflow20meters/6870348.prj},{NB=6870348},{BMENB=6870348},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/42/f5/6870348.png},{MASSZEICHNUNG=../../../_pool_/42/f5/6870348.png},{DESCSHORT=Flow Monitoring, Immersion Sensor without Integrated Processor},{DESCLONG=Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Ex sensor for gaseous media, Calorimetric functionality, Adjustment via Ex signal processor, Status indicated via LED chain on signal processor, Connector device, M12 × 1, 4-wire connection to an Ex0 processor, ATEX category II 1/2 G, Ex-zone 0, ATEX category II 1 D, Ex zone 20},{EAN=4047101173123},{MANUNAME=Turck},{MANUTYPEDESC=FCS-GL1/2A4-NAEX0-H1141/A},{DEEPLINK=Deeplink}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6870348
6870348
Flow Monitoring, Immersio...
Flow Monitoring, Immersio...
4047101173123
Turck
FCS-GL1/2A4-NAEX0-H1141/A
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表