目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580425 - Analog Signal Isolator, 2-channel
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
{turck/interface20technology/signal20conditioners/7580425.prj},{NB=7580425},{PREVIEW=../../../_pool_/7d/f2/7580425.png},{MASSZEICHNUNG=../../../_pool_/7d/f2/7580425.png},{BMENB=7580425},{DESCSHORT=Analog Signal Isolator, 2-channel},{DESCLONG=Analog Signal Isolator, 2-channel, Operating voltage 10…30 VDC, Output circuits monitored for wire break and short circuit, Complete galvanic isolation, HART transparent, Removable screw terminals, ATEX use in Zone 2, cUL, SIL 2},{EAN=4047101415469},{MANUNAME=Turck},{MANUTYPEDESC=IM12-AO01-2I-2I-H0/24VDC},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580425},{DEEPLINK_DEU=https://www.turck.de/de/product/7580425},{VER=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
7580425
Analog Signal Isolator, 2...
Analog Signal Isolator, 2...
4047101415469
Turck
IM12-AO01-2I-2I-H0/24VDC
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表