目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580404 - Analog Signal Isolator, 2-channel
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
{turck/interface20technology/signal20conditioners/7580404.prj},{NB=7580404},{BMENB=7580404},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/24/dd/7580404.png},{MASSZEICHNUNG=../../../_pool_/24/dd/7580404.png},{DESCSHORT=Analog Signal Isolator, 2-channel},{DESCLONG=Analog Signal Isolator, 2-channel, Operating voltage 10…30 VDC, Output circuits monitored for wire-break and short-circuit, Complete galvanic isolation, HART transparent, Removable screw terminals, Power bridge (connector incl. in delivery), ATEX, IECEx, cFM, cUL,NEPSI, INMETRO, Kosha, TR CU EAC CMI, TIIS, Russia Pattern Approval, Installation in zone 2, SIL 2},{EAN=4047101311228},{MANUNAME=Turck},{MANUTYPEDESC=IMX12-AO01-2I-2I-HPR/24VDC},{DEEPLINK=Deeplink}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
7580404
7580404
Analog Signal Isolator, 2...
Analog Signal Isolator, 2...
4047101311228
Turck
IMX12-AO01-2I-2I-HPR/24VD...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表