目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580315 - Isolating transducer, 1-channel
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
{turck/interface20technology/signal20conditioners/7580315.prj},{NB=7580315},{PREVIEW=../../../_pool_/d7/3a/7580315.png},{MASSZEICHNUNG=../../../_pool_/d7/3a/7580315.png},{BMENB=7580315},{DESCSHORT=Isolating transducer, 1-channel},{DESCLONG=Isolating transducer, 1-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire break and short circuit, Complete galvanic isolation, HART transparent, Removable spring type terminals, ATEX, IECEx, cFM, NEPSI, INMETRO, Kosha, TS, Use in Zone 2, SIL 2},{EAN=4047101419498},{MANUNAME=Turck},{MANUTYPEDESC=IMX12-AI01-1I-1IU-H0/24VDC/CC},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580315},{DEEPLINK_DEU=https://www.turck.de/de/product/7580315}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
7580315
7580315
Isolating transducer, 1-c...
Isolating transducer, 1-c...
4047101419498
Turck
IMX12-AI01-1I-1IU-H0/24VD...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表