目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100000550 - excom I/O System, Segment Coupler
Turck
Industrial Network Technology
couplers20and20converters
Powered by
CAD模型選擇
{turck/industrial20network20technology/couplers20and20converters/100000550.prj},{NB=100000550},{PREVIEW=../../../_pool_/f0/77/100000550.png},{MASSZEICHNUNG=../../../_pool_/f0/77/100000550.png},{BMENB=100000550},{DESCSHORT=excom I/O System, Segment Coupler},{DESCLONG=excom I/O System, Segment Coupler, Operating voltage 18…32 VDC, Device for intrinsically safe separation of RS485 and RS485-IS, PROFIBUS-DP and Modbus RTU, For connecting more than 32 PROFIBUS-DP slaves in a PROFIBUS network, Supports redundancy, Automatic baud rate detection},{EAN=4047101439748},{MANUNAME=Turck},{MANUTYPEDESC=SC11EX-3G},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/100000550},{DEEPLINK_DEU=https://www.turck.de/de/product/100000550}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
100000550
100000550
excom I/O System, Segment...
excom I/O System, Segment...
4047101439748
Turck
SC11EX-3G
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表