NEH series - Large -Size Spacer Type Couplings
Tsubakimoto Chain Co.
ECHT-Flex联轴器
NEH 系列
Powered by
CAD模型選擇
{tsubakimoto/echt_flex_coupling/neh_serie/neh_spacer_type_asmtab.prj},{NB=NEH55W-NH132JD2XNH132JD2},{MN=NEH55W},{DL=132},{DTL=H},{KWL=J},{PTPL=D2},{DR=132},{DTR=H},{KWR=J},{PTPR=D2},{TYPE=C (8)},{AT=53900 ( 5500 )},{RS=3600},{PCD=355},{A=720},{B=225},{E=29.5},{F=35.0},{H=272},{J=270},{K=445},{DD=270},{NI=228},{NO=260},{AM=1},{PM=2.0},{AD=± 3.6},{WG=293},{MI=64800},{GD=259000},{DMIN=132},{DMAX=187},{DSPACER=75.000},{DSPACER2=40.000},{BOLT1X=23.000},{BOLT2X=4.950},{BOLT3X=20.000},{PPATH=parts/neh_spacer_type_asmtpl.prj},{HL=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MN
型号
ⁿ/ₐ
AT
允许扭矩
[N*m {kgf*m}]
RS
Max. Rotation speed
[r/min]
PCD
[mm]
A
[mm]
B
外形尺寸图
[mm]
E
[mm]
F
[mm]
H
[mm]
J
[mm]
K
[mm]
DD
[mm]
NI
[mm]
NO
[mm]
AM
可吸收角度误差
[deg]
PM
Parallel Misaligment
[mm]
AD
可吸收轴向变位
[mm]
MI
Moment of Inertia
[kg*cm^2]
GD
GD2
[kgf*cm^2]
NEH09W-NH72JD2XNH72JD2
NEH09W
8820 ( 900 )
5000
215
375
110
19.0
18.0
161
155
276
144
138
156
1.4
1.1
± 3.2
5000
20000
NEH14W-NH72JD2XNH72JD2
NEH14W
13700 ( 1400 )
4700
215
409
127
19.0
20.0
161
155
276
155
132
156
1
1.1
± 2.1
5500
22000
NEH20W-NH77JD2XNH77JD2
NEH20W
19600 ( 2000 )
4300
247
463
146
19.0
23.0
193
171
308
171
160
186
1
1.3
± 2.4
10300
41000
NEH30W-NH77JD2XNH77JD2
NEH30W
29400 ( 3000 )
3900
279
517
165
21.5
25.5
218
187
346
187
180
210
1
1.4
± 2.8
18500
74000
NEH41W-NH122JD2XNH122JD2
NEH41W
40200 ( 4100 )
3700
304
566
171
24.0
28.0
240
224
375
224
198
230
1
1.7
± 2.8
29300
117000
NEH55W-NH132JD2XNH132JD2
NEH55W
53900 ( 5500 )
3600
355
720
225
29.5
35.0
272
270
445
270
228
260
1
2.0
± 3.6
64800
259000
NEH70W-NH112JD2XNH112JD2
NEH70W
68600 ( 7000 )
3400
381
768
247
31.3
35.0
297
274
470
274
249
285
1
2.1
± 3.8
90800
363000
NEH90W-NH122JD2XNH122JD2
NEH90W
88200 ( 9000 )
3100
419
843
278
32.0
39.0
334
287
511
287
280
320
1
2.2
± 4.3
144000
574000
NEH110W-NH192JD2XNH192JD2
NEH110W
107800 ( 11000 )
2900
457
902
305
32.5
42.0
364
292
556
292
296
340
1
2.2
± 4.8
215000
859000
NEH135W-NH142JD2XNH142JD2
NEH135W
132300 ( 13500 )
2700
482
945
317
34.0
47.0
382
311
587
311
312
360
1
2.4
± 5.0
290000
1159000
NEH150W-NH152JD2XNH152JD2
NEH150W
147000 ( 15000 )
2500
508
1005
331
34.5
49.0
399
343
629
343
325
375
1
2.6
± 5.6
390000
1559000
NEH180W-NH162JD2XNH162JD2
NEH180W
176400 ( 18000 )
2400
533
1050
347
35.5
53.0
419
356
654
356
340
390
1
2.8
± 5.7
506000
2023000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表