BB-2K-K series
Tsubakimoto Chain Co.
凸轮离合器
BB Series
Powered by
CAD模型選擇
{tsubakimoto/cam_clutch/bb_series/bb_2k_k_series.prj},{NB=BB20-2K-K},{MN=BB20-2K-K},{TC=61},{OI=3000},{OO=1600},{DT=0.014},{A=14},{B=47},{C=20},{D=41.7},{R=1.0},{B2=6},{T2=1.6},{B1=3},{T3=1.5},{W=120},{BCR=8950},{BCOR=5090},{DPT=0.700},{IR=6 x 4 x 14},{IB=6},{IH=4},{IL=14},{OR=3 x 3 x 14},{OB=3},{OH=3},{OL=14},{D2=14.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
ⁿ/ₐ
MN
Model No.
ⁿ/ₐ
TC
Torque Capacity
[Nm]
OI
Max. Overrunning - Inner Race
[r/min]
OO
Max. Overrunning - Outer race
[r/min]
DT
Drag Torque
[Nm]
A
Outer ring width
[mm]
B
Outer ring diameter
[mm]
C
Bore Diameter
[mm]
D
Inlay diameter
[mm]
R
Chamfer
[mm]
B2
Keyway width - Inner Race
[mm]
T2
Keyway depth - Inner Race
[mm]
B1
Keyway width - Outer race
[mm]
T3
Keyway depth - Outer race
[mm]
W
Weight
[g]
BCR
Bearing Loads - Cr
[N]
BCOR
Bearing Loads - Cor
[Ns]
BB15-2K-K
BB15-2K-K
BB15-2K-K
29
3600
2000
0.010
11
35
15
32.6
0.6
5
1.2
2
0.6
50
6160
3230
BB17-2K-K
BB17-2K-K
BB17-2K-K
43
3500
1900
0.010
12
40
17
36.1
0.6
5
1.2
2
1.0
80
7380
3890
BB20-2K-K
BB20-2K-K
BB20-2K-K
61
3000
1600
0.014
14
47
20
41.7
1.0
6
1.6
3
1.5
120
8950
5090
BB25-2K-K
BB25-2K-K
BB25-2K-K
78
2500
1400
0.017
15
52
25
47.1
1.0
8
1.5
6
2.0
150
11200
6560
BB30-2K-K
BB30-2K-K
BB30-2K-K
140
2000
1100
0.030
16
62
30
56.6
1.0
8
2.0
6
2.0
230
12500
8330
BB35-2K-K
BB35-2K-K
BB35-2K-K
173
1800
1000
0.034
17
72
35
64.0
1.1
10
2.4
8
2.5
320
14500
10300
BB40-2K-K
BB40-2K-K
BB40-2K-K
260
1800
900
0.040
22
80
40
71.0
1.1
12
3.3
10
3.0
400
14500
11700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表