TSS Type TRB (DIN 3761 Type C) - Radial Oil Seal TRB
Trelleborg
Industrial Sealing Systems
Rotary Seals
Radial oil seal
TSS Type TRB (DIN 3761 Type C)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/radial_wellendichtring/trb/rwdr_trb_tab.prj},{NB=TRB000984-4N011 (0)},{IDNR=},{PARTNO=TRB000984},{D1=98.42(3.87\")},{D2=120.81(4.76\")},{B=12.70(0.50\")},{NUT=0},{MC=4N011},{OM1=Stahlblech},{BX=12.700},{BF=DB},{SNBR=X},{BSNBR=X},{SFKM=-},{BSFKM=-},{D1X=98.420},{D2X=120.810},{PPATH=rwdr_trb_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Shaft diameter h11
[mm]
D2
Bore diameter H8
[mm]
B
Ring width
[mm]
B1
Groove Width
[mm]
B2
Groove Width
[mm]
OM1
Standard metal insert material
ⁿ/ₐ
OM2
Standard spring
ⁿ/ₐ
TRB100200-4N011
TRB100200
20
47
10
8.500
10.300
Carbon steel
Carbon steel
TRB200220-4N011
TRB200220
22
40
9
7.650
9.300
Carbon steel
Carbon steel
TRB300220-4N011
TRB300220
22
47
9
7.650
9.300
Carbon steel
Carbon steel
TRB000220-4N011
TRB000220
22
47
10
8.500
10.300
Carbon steel
Carbon steel
TRBA00250-4N011
TRBA00250
25
35
7
5.950
7.300
Carbon steel
Carbon steel
TRB600250-4N011
TRB600250
25
45
10
8.500
10.300
Carbon steel
Carbon steel
TRB700250-4N011
TRB700250
25
47
9
7.650
9.300
Carbon steel
Carbon steel
TRB800250-4N011
TRB800250
25
50
10
8.500
10.300
Carbon steel
Carbon steel
TRB000280-4N011
TRB000280
28
47
9
7.650
9.300
Carbon steel
Carbon steel
TRB800300-4N011
TRB800300
30
47
9
7.650
9.300
Carbon steel
Carbon steel
TRB100300-4N011
TRB100300
30
47
10
8.500
10.300
Carbon steel
Carbon steel
TRB300300-4N011
TRB300300
30
50
10
8.500
10.300
Carbon steel
Carbon steel
TRB200300-4N011
TRB200300
30
52
12
10.200
12.300
Carbon steel
Carbon steel
TRB000350-4N011
TRB000350
35
50
9
7.650
9.300
Carbon steel
Carbon steel
TRBG00350-4N011
TRBG00350
35
52
9
7.650
9.300
Carbon steel
Carbon steel
TRB300350-4V012
TRB300350
35
56
10
8.500
10.300
Carbon steel
Stainless steel
TRB600350-4N011
TRB600350
35
62
9
7.650
9.300
Carbon steel
Carbon steel
TRB700350-4N011
TRB700350
35
62
10
8.500
10.300
Carbon steel
Carbon steel
TRB800350-4N011
TRB800350
35
72
12
10.200
12.300
Carbon steel
Carbon steel
TRBF00350-4N011
TRBF00350
35
80
13
11.050
13.300
Carbon steel
Carbon steel
TRB200380-4N011
TRB200380
38
55
12
10.200
12.300
Carbon steel
Carbon steel
TRB200400-4N011
TRB200400
40
60
10
8.500
10.300
Carbon steel
Carbon steel
TRB100400-4N011
TRB100400
40
62
9
7.650
9.300
Carbon steel
Carbon steel
TRB300400-4N011
TRB300400
40
62
10
8.500
10.300
Carbon steel
Carbon steel
TRB400400-4N011
TRB400400
40
62
12
10.200
12.300
Carbon steel
Carbon steel
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表