目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
NFC3 - Slide 3爪型气动卡盘
TPC Global
执行器
NFC3
Powered by
CAD模型選擇
{tpc_global/actuator/nfc3/nfc_asmtab.prj},{NB=NFC3-32-0-D--},{IDNR=},{NAME=NFC3},{CD=32},{OPEN=0},{ACTION=D},{OPTION=},{AUTOSW=},{NOSW=},{TID=32},{RANGE=8},{A=3},{B=41},{C=30.5},{D=6},{E=44},{G=9},{H=2},{J=2},{L=56},{M=25},{N=11},{O=12},{F=M4 DP6},{P=11},{T=M5},{Q=6.5},{R=44},{S=M4 DP8},{FB=13.8},{FA=8},{X=4.5},{NO=34},{NC=30},{HH=3 DP2},{U=1},{HU=1.5},{V=MIN},{W=MIN},{Z=MIN},{R1=50.200},{R12=4.200},{H1=26.000},{SD=4.000},{SL=8.000},{FD=4.000},{FL=6.000},{FCD=44.000},{HHD=3.000},{SL1=7.600},{SL2=8.000},{SLD1=1.100},{SLD2=10.000},{ED1=34.000},{ED2=31.200},{EP1=5.300},{BP1=4.200},{FC1=22.000},{FC2=MIN},{FCD1=4.000},{FCD2=MIN},{EDT=1.300},{EPC=42.000},{PPATH=nfc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
标识号码
ⁿ/ₐ
NAME
[mm]
CD
[mm]
TID
[mm]
RANGE
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
F
[mm]
P
[mm]
T
[mm]
Q
[mm]
R
[mm]
S
[mm]
FB
[mm]
FA
[mm]
X
[mm]
NO
[mm]
NC
[mm]
HH
[mm]
U
[mm]
HU
[mm]
V
[mm]
W
[mm]
Z
[mm]
R1
[mm]
NFC3-16D--
NFC3
16
16
4
3
32
25.0
4
35
4
2
2
34
18
8
11
M3 DP4.5
6
M3
4.0
25
M3 DP5
7.8
5
3.5
19
17
2 DP2
1
1.0
28.200
NFC3-20D--
NFC3
20
20
4
3
35
27.0
5
38
5
2
2
40
20
8
14
M3 DP6
7
M3
4.5
29
M3 DP6
9.8
6
3.5
22
20
2 DP2
1
1.0
34.200
NFC3-25D--
NFC3
25
25
6
3
37
28.0
5
40
6
2
2
46
22
9
13
M4 DP6
8
M5
5.0
34
M3 DP6
11.8
6
4.5
26
23
3 DP2
1
1.5
40.200
NFC3-32D--
NFC3
32
32
8
3
41
30.5
6
44
9
2
2
56
25
11
12
M4 DP6
11
M5
6.5
44
M4 DP8
13.8
8
4.5
34
30
3 DP2
1
1.5
50.200
NFC3-40D--
NFC3
40
40
8
3
44
32.0
7
47
9
3
2
66
25
11
14
M5 DP7.5
12
M5
6.5
53
M5 DP8
15.8
8
5.5
37
33
4 DP2
1
2.0
60.200
NFC3-50D--
NFC3
50
50
12
3
52
37.5
9
55
10
4
2
74
28
12
20
M5 DP10
14
M5
7.0
62
M5 DP10
17.8
10
5.5
43
37
4 DP2
1
2.0
3
58.9
4
64.200
NFC3-63D--
NFC3
63
63
16
4
62
44.0
11
66
11
6
3
90
34
14
24
M6 DP9
17
M5
7.5
76
M5 DP10
23.8
12
6.6
53
45
5 DP2
1
2.5
3
68.9
4
79.200
NFC3-80D--
NFC3
80
80
22
5
77
56.0
12
82
12
8
4
110
40
15
26
M6 DP12
20
Rc 1/8
8.0
95
M6 DP12
27.8
14
6.6
66
55
6 DP2
1
3.0
4
85.0
4
96.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表