MBF - Miniature
THK
进给丝杠
Ball Screw (New classification)
Positioning Ball Screw
Preload/No preload
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw_2/positioning/preload_nopreload/rev2_miniature_mbf_asmtab.prj},{NB=MBF0802-3.7G1+28LC0_000_rev},{VER=0},{IDNR=},{TP=MBF series},{MN2=MBF0802-3.7},{MN=MBF0802-3.7},{TS=},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{OLS=28},{NL=28.000},{AXC=G1},{ACC=C0},{PN=0},{SEM=0},{EL=290.000},{E2=9.000},{E=25.000},{F=6.000},{E1=0.000},{F1=0.000},{N=4.000},{H=4.000},{PPATH=miniature_mbf_asmtpl.prj},{G1C0=250},{G1C5=250},{G2C0=250},{G2C5=300},{G2C7=300},{GTC0=230},{GTC1=250},{GTC5=200},{D=8},{XX=6},{LEAD=0.000},{LEADX=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MN
公称型号
ⁿ/ₐ
ST
行程
ⁿ/ₐ
NL
Nut length
[mm]
FL
Length of Fixed side shaft end shape
[mm]
SL
Length of Supported side shaft end shape
[mm]
ETP
Effective thread part
[mm]
NETP
Non-effective thread part (both sides) (Note 1
[mm]
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
MBF0401-3.7G1+18LC0
MBF0401-3.7
0.0
18.000
0.000
0.000
18.000
0.000
-
-
MBF0601-3.7G1+21LC0
MBF0601-3.7
0.0
21.000
0.000
0.000
21.000
0.000
-
-
MBF0802-3.7G1+28LC0
MBF0802-3.7
0.0
28.000
0.000
0.000
28.000
0.000
-
-
MBF1002-3.7RRG1+28LC0
MBF1002-3.7
0.0
28.000
0.000
0.000
28.000
0.000
-
-
MBF1202-3.7RRG1+30LC0
MBF1202-3.7
0.0
30.000
0.000
0.000
30.000
0.000
-
-
MBF1402-3.7RRG1+30LC0
MBF1402-3.7
0.0
30.000
0.000
0.000
30.000
0.000
-
-
MBF1404-3.7RRG1+38LC0
MBF1404-3.7
0.0
38.000
0.000
0.000
38.000
0.000
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表