定压预压式JPF型
THK
进给丝杠
滚珠丝杠
滚珠丝杠
标准导程滚轧滚珠丝杠
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw/ball_screw/standard_lead_rbs/jpf_asmtab.prj},{NB=JPF2505-6RRG0+110LC7T_C7000},{TP=JPF series},{MN=JPF2505-6},{TS=RR},{ST=0.0},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{A=C7},{SEM=0},{PN=0},{G0C7=2000.000},{G0C10=3000.000},{SD=25},{LEAD=15},{FSX='','None','-H1','Type_H1','-H2','Type_H2','-H3','Type_H3','-J1','Type_J1','-J2','Type_J2','-J3','Type_J3'},{E3=13},{E4=13},{F1=23},{E1=53},{N1=7},{H1=10},{F2=20},{E2=49},{N2=7},{H2=10},{EL=2871},{L=80},{PPATH=jpf/jpf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
MN
公称型号
ⁿ/ₐ
OL
丝杠轴全长 (注1
ⁿ/ₐ
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
JPF1404-4RRG0+72LC7T
JPF1404-4
72.000
在行程两端部加上+10mm的丝杠轴全长
-
JPF1405-4RRG0+80LC7T
JPF1405-4
80.000
在行程两端部加上+10mm的丝杠轴全长
-
JPF1605-4RRG0+80LC7T
JPF1605-4
80.000
在行程两端部加上+10mm的丝杠轴全长
-
JPF2005-6RRG0+110LC7T
JPF2005-6
110.000
Overall thread lenght is ...
-
JPF2505-6RRG0+110LC7T
JPF2505-6
110.000
Overall thread lenght is ...
-
JPF2510-4RRG0+142LC7T
JPF2510-4
142.000
Overall thread lenght is ...
-
JPF2805-6RRG0+110LC7T
JPF2805-6
110.000
Overall thread lenght is ...
-
JPF2806-6RRG0+120LC7T
JPF2806-6
120.000
Overall thread lenght is ...
-
JPF3210-6RRG0+175LC7T
JPF3210-6
175.000
Overall thread lenght is ...
-
JPF3610-6RRG0+178LC7T
JPF3610-6
178.000
Overall thread lenght is ...
-
JPF4010-6RRG0+178LC7T
JPF4010-6
178.000
Overall thread lenght is ...
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表