目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRC - Injection moulded rubber wheels polypropylene centre swivel bracket with stem type "NL"
Tellurerota
Institutional
51 - INJECTION MOULDED RUBBER WHEELS, POLYPROPYLENE CENTER
Injection moulded rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/institutional/serie51/51nl/51_src_asmtab.prj},{NB=516801},{COD=516801},{D=80},{BR=4},{F=26},{H=103},{T=M12},{FF=25},{G=52},{E=26},{LC=30},{W=0.35},{INFO=Technical description},{PPATH=51_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
T
Stem diameter
ⁿ/ₐ
FF
Threaded stem length
[mm]
G
Plate diameter
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
516801
516801
80
26
103
M12
25
52
26
30
0.35
516802
516802
100
30
124
M12
25
52
28
35
0.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表