目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
37CB - Grey rubber institutional wheels, polyamide centre with threadguards
Tellurerota
Institutional
37 - GREY RUBBER INSTITUTIONAL WHEELS, POLYAMIDE CENTRE WITH THREADGUARDS
Rubber wheels, polyamide centre with threadguards
Powered by
CAD模型選擇
{tellurerota/institutional/serie37/37wheels/37_cb_asmtab.prj},{NB=371102},{COD=371102},{D=60},{F=24},{DD=8},{L=28.0},{LC=50},{W=0.10},{INFO=Catalogue},{HLP=28.000},{DFA=6.000},{ND=2.000},{PPATH=37_cb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
371100
371100
40
18
8
19.6
0.03
371101
371101
50
18
8
21.0
35
0.06
371102
371102
60
24
8
28.0
50
0.10
371203
371203
75
24
8
28.0
55
0.14
371103
371103
80
24
8
28.0
55
0.17
371104
371104
100
24
8
28.0
60
0.22
371105
371105
125
30
10
35.0
80
0.46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表