目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP-SF NLX - Ruote in poliuretano termoplastico, nucleo in poliammide 6 con supporti leggeri "NL"
Tellurerota
Industrial - Medium duty
61 - INJECTION 85 SHORE A POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 85 shore A, stainless steel standard duty brackets (NLX)
61NLX Ø150-200
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie61/61nlx/61nlx_150_200/srp_nlx_fr_asmtab.prj},{NB=616911},{BR=3},{WT=CC},{D=150},{F=45},{H=194},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=615411},{COD2=615011},{COD3=616911},{L=60},{VER=6},{TG=0},{DFA=12},{INFO=Technical description},{W1=2.000},{W2=1.690},{W3=2.290},{TGX=0, 'No'},{VERS=1},{PPATH=srp_sf_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
ⁿ/ₐ
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
616911
616911
CC
150
45
194
140x110
105x80
11
56
156
300
2.290
616910
616910
CC
160
50
199
140x110
105x80
11
56
156
300
2.390
616906
616906
CC
200
50
240
140x110
105x80
11
56
156
300
2.740
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表