目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/P - Polyamide 6 wheels for heavy loads, fixed bracket type "P"
Tellurerota
Industrial - Heavy duty and mechanical handling
68P - POLYAMIDE 6 SOLID WHEELS FOR HEAVY LOADS
Polyamide 6 solid wheels for heavy loads, medium-heavy duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie68p/68p_p/sf_p_asmtab.prj},{NB=688526},{BR=2},{COD=688526},{WT=CB},{D=200},{F=50},{H=250},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=70},{O=156},{LC=750},{DD=20},{L1=85},{COD1=687526},{COD2=688526},{COD3=686916},{L=60},{DFA=12},{W=1.91},{INFO=Technical description},{VER=1},{PPATH=srp_sf_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
688522
688522
CB
100
35
138
100x85
80x60
9
350
0.74
688533
688533
CB
125
45
170
140x110
105x80
11
650
1.49
688524
688524
CB
150
45
200
140x110
105x80
11
750
1.83
688526
688526
CB
200
50
250
140x110
105x80
11
750
1.91
685372
685372
CC
100
35
138
100x85
80x60
9
350
0.81
685373
685373
CC
125
35
161
100x85
80x60
9
350
0.83
685393
685393
CC
125
45
170
140x110
105x80
11
650
1.74
685374
685374
CC
150
45
200
140x110
105x80
11
750
2.07
685376
685376
CC
200
50
250
140x110
105x80
11
750
2.18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表